Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MR4307-1031-2242 | 3-channel solid-state relay, replaceable fuses, 230 V AC/7 A, residual current measurement, M12, 3-channel analog input, M12

MR4307-1031-2242 | 3-channel solid-state relay, replaceable fuses, 230 V AC/7 A, residual current measurement, M12, 3-channel analog input, M12

MR4307-1031-2242 | 3-channel solid-state relay, replaceable fuses, 230 V AC/7 A, residual current measurement, M12, 3-channel analog input, M12

MR4307-1031-2242 | 3-channel solid-state relay, replaceable fuses, 230 V AC/7 A, residual current measurement, M12, 3-channel analog input, M12

MR4307-1031-2242 | 3-channel solid-state relay, replaceable fuses, 230 V AC/7 A, residual current measurement, M12, 3-channel analog input, M12

The MX-System series | # 8: The relay modules

The MX-System series | # 8: The relay modules

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR4307-1031-2242 relay module is used to connect ohmic or inductive 1-phase AC loads. Each of the three solid-state relay outputs carries one phase together with the neutral conductor to the outside and can switch up to 7 A. The total current is limited to 15 A. Connection is via M12 connectors.

 

The fuses for line protection are accessible and replaceable via a fuse flap on the side.

 

In addition, the MR4307-1031-2242 has an analog input on separate M12 connectors for each solid-state relay output, each of which can process RTDs and TCs for temperature measurement. Residual current measurement is also integrated.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataMR4307-1031-2242
Product categoryrelay modules
Category/versionsolid-state relay
Channels3
Output voltage/current230 V AC/7 A
Signal input3 x RTD/TC
Signal input connection methodM12 connector
Residual current measurementyes
Housing dataR2S2T4
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use