DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MR3107-2001-2245 | 1-channel reversing motor starter, replaceable fuses, 7 A, B23

MR3107-2001-2245 | 1-channel reversing motor starter, replaceable fuses, 7 A, B23

MR3107-2001-2245 | 1-channel reversing motor starter, replaceable fuses, 7 A, B23

MR3107-2001-2245 | 1-channel reversing motor starter, replaceable fuses, 7 A, B23

MR3107-2001-2245 | 1-channel reversing motor starter, replaceable fuses, 7 A, B23

The MX-System series | # 8: The relay modules

The MX-System series | # 8: The relay modules

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR3107-2001-2245 relay module is used to connect an ohmic or inductive 3-phase AC load. The integrated reversing contactor connection allows a 3-phase asynchronous motor to be operated in both directions of rotation.

 

The three phases, PE as well as temperature contacts and switchable 24 V DC contacts are led out on a hybrid B23 connector. This means that in addition to controlling a motor, the brake control and temperature measurement of the motor windings can also be realized via RTDs. The current carrying capacity per phase is 7 A.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMR3107-2001-2245
Product categoryrelay modules
Category/versionmotor starter
Typereversing starter
Channels1
Output voltage/current400 V AC/7 A
Signal inputRTD
Signal input connection methodB23 connector
Brake controlyes
Housing dataR2S2T3 KR17
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use