Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MR1307-0031-2242 | 3-channel relay, replaceable fuses, 230 V AC/7 A, residual current measurement, M12

MR1307-0031-2242 | 3-channel relay, replaceable fuses, 230 V AC/7 A, residual current measurement, M12

MR1307-0031-2242 | 3-channel relay, replaceable fuses, 230 V AC/7 A, residual current measurement, M12

MR1307-0031-2242 | 3-channel relay, replaceable fuses, 230 V AC/7 A, residual current measurement, M12

MR1307-0031-2242 | 3-channel relay, replaceable fuses, 230 V AC/7 A, residual current measurement, M12

The MX-System series | # 8: The relay modules

The MX-System series | # 8: The relay modules

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR1307-0031-2242 relay module is used to connect ohmic or inductive 1-phase AC loads. Each of the three relay outputs carries one phase together with the neutral conductor to the outside and can switch up to 7 A. The total current is limited to 15 A. Connection is via M12 connectors.

 

The fuses for line protection are accessible and replaceable via a fuse flap on the side.

 

In addition, the MR1307-0031-2242 has two digital channels per relay output on separate M12 connectors, each of which can be operated as an input or output. Residual current measurement is also integrated.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataMR1307-0031-2242
Product categoryrelay modules
Category/versionrelay output
Channels3
Output voltage/current230 V AC/7 A
Signal input6 x digital I/O
Signal input connection methodM12 connector
Residual current measurementyes
Housing dataR2S2T4
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

© Beckhoff Automation 2025 - Terms of Use