DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MR3203-1001-2244 | 2-channel direct motor starter, replaceable fuses, 2.8 A, B17

MR3203-1001-2244 | 2-channel direct motor starter, replaceable fuses, 2.8 A, B17

MR3203-1001-2244 | 2-channel direct motor starter, replaceable fuses, 2.8 A, B17

MR3203-1001-2244 | 2-channel direct motor starter, replaceable fuses, 2.8 A, B17

MR3203-1001-2244 | 2-channel direct motor starter, replaceable fuses, 2.8 A, B17

The MX-System series | # 8: The relay modules

The MX-System series | # 8: The relay modules

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The 2-channel MR3203-1001-2244 relay module is used to connect ohmic or inductive 3-phase AC load.

 

The three phases, PE as well as temperature contacts and switchable 24 V DC contacts are led out on a hybrid B23 connector. This means, for example, that in addition to controlling a 3-phase asynchronous motor, the brake control and temperature measurement of the motor windings can also be realized via RTDs. The current carrying capacity per phase is 2.8 A.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMR3203-1001-2244
Product categoryrelay modules
Category/versionmotor starter
Typedirect starter
Channels2
Output voltage/current400 V AC/2.8 A
Signal inputRTD
Signal input connection methodB17 connector
Brake controlyes
Housing dataR2S2T3 KR17
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use