DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MR4107-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400 V AC/7 A, residual current measurement, B23, 1-channel analog input, M12

MR4107-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400 V AC/7 A, residual current measurement, B23, 1-channel analog input, M12

MR4107-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400 V AC/7 A, residual current measurement, B23, 1-channel analog input, M12

MR4107-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400 V AC/7 A, residual current measurement, B23, 1-channel analog input, M12

MR4107-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400 V AC/7 A, residual current measurement, B23, 1-channel analog input, M12

The MX-System series | # 8: The relay modules

The MX-System series | # 8: The relay modules

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR4107-1041-2245 relay module is used to connect an ohmic or inductive 3-phase AC load.

 

The solid-state relay output is connected to the AC load via a hybrid B23 connector. The current carrying capacity per phase is 7 A. In addition, the MR4107-1041-2245 has an analog input on a separate M12 connector that can process RTDs and TCs for temperature measurement. Residual current measurement is also integrated.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMR4107-1041-2245
Product categoryrelay modules
Category/versionsolid-state relay
Channels1
Output voltage/current400 V AC/7 A
Signal input1 x RTD/TC
Signal input connection methodM12 connector
Residual current measurementyes

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use