DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

C5210-0030 | 19-inch slide-in Industrial PC

Universal skills in a 19-inch industrial standard: C5xxx

Universal skills in a 19-inch industrial standard: C5xxx

The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.

Industrial design and scalable portfolio

The C5210 19-inch slide-in Industrial PC measures only one height unit. This Industrial PC has an Intel® Celeron® or Core™ i3/i5/i7 processor of the latest generation on a 3½-inch motherboard with on-board RAID controller and two 3½-inch hard drive removable frames.

The combination of industrially-capable performance and functionality with an extremely flat design makes the C5210 particularly well-suited for space-saving applications. The motherboard is equipped with a multitude of on-board interfaces, such as two Gigabit Ethernet ports, a DVI and a COM port as well as four USB ports. The C5210 can be extended with two PCIe modules. A multi DVD drive can be optionally installed behind the front flap.

The PCs in the C5xxx series are supplied with a 100 to 240 V AC full range power supply. A 24 V DC power supply is available as an alternative, optionally with UPS, so that an external battery can be connected.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C5210-0050Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
C5210-0040Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
C5210-0030Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC5210-0030Options
Device type19-inch slide-in Industrial PC
Housingstainless steel based housing, 1 high units, with lockable front flap
Front flaplockable, includes 2 x USB 2.0, reset key and ATX keyDVD drive
Slots for hard disk/flash2 removable frames for hard disksremovable frames for SSDs
Protection ratingIP20
Operating temperature0…55°C
Dimensions (W x H x D)482.7 x 44 x 493.8 mm (19" x 1.7" x 19.44"), depth behind front 475 mm (18.7")
ProcessorIntel® Celeron® G3900TE 2.3 GHz, 2 cores (TC2, TC3: 50)up to Intel® Core™ i7 7700(T) 2.9 GHz, 4 cores (TC3: 80)
Motherboard3½-inch motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7
PCIe/PCI slots2 PCIe module slots to plug-in Beckhoff PCIe modules or to led out interfaces of the motherboard ex factory
Memory4 GB DDR4 RAMup to 32 GB DDR4 RAM
Graphicintegrated in the processor
Ethernet2 x 100/1000BASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 3½-inch, 1 TBhard disk up to 4 TB, SSD
Disk drivemulti DVD
Interfaces4 x USB 3.0, 1 x RS232 at the rear, 2 x USB 2.0 behind the front flap, 1 x DVI
Power supply100…240 V AC24 V DC, UPS
Operating systemWindows Embedded Standard 7, Windows 10 IoT Enterprise
OptionsC5210-0030
C9900-C607processor 6th generation Intel® Pentium® G4400TE, 2.4 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C608processor 6th generation Intel® Core™ i3-6100TE, 2.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C618processor 7th generation Intel® Core™ i3-7101(T)E, 3.4 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50)
C9900-C609processor 6th generation Intel® Core™ i5-6500TE, 2.3 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C619processor 7th generation Intel® Core™ i5-7500(T), 2.7 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50)
C9900-C610processor 6th generation Intel® Core™ i7-6700TE, 2.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C620processor 7th generation Intel® Core™ i7-7700(T), 2.9 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
FC9062Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus
C9900-E301RS232 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B. Requires 2 adapter cables C9900-K920 ix industrial™ type B to D-Sub, 9 pin.
C9900-K920RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m
C9900-E308Serial port RS232, optically linked, D-sub 9-pin connector, PCIe interface, occupies the fieldbus connecting area.
C9900-E309RS485 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-E310RS422 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on.
Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-K922RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m
C9900-E277USB 3.0 PCIe module
– 2-port USB 3.0 interfaces
– USB transfer rate up to 5 Gbit/s for USB 3.0
– compatible to all USB standards
– delivers up to 1 A supply current at each USB port
– requires Windows Embedded Standard 7 or Windows 10
C9900-D118multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-M712telescope rails for C5210 and C5240, rails including bracket set for 19-inch rack assembly
C9900-E292additional DisplayPort interface, led out on a module bracket, max. resolution 1920 x 1080, can only be ordered once per PC and not together with a second DVI port
C9900-E294additional DisplayPort interface, occupies the fieldbus connection section, max. resolution 1920 x 1080, can only be ordered once per PC and not together with a second DVI port
C9900-E237additional DVI-D plug led out on a module bracket, cannot be ordered in combination with an additional DisplayPort interface
FC9071-0000Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area
C9900-H201hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB
C9900-B528BIOS for booting from storage media bigger than 2 TB, UEFI activated, requires a 64 bit operating system
C9900-H152additional hard disk drive, 3½-inch, 1 TB
C9900-H203additional hard disk drive, 3½-inch, 2 TB
C9900-H204additional hard disk drive, 3½-inch, 4 TB
C9900-M629removable frame for a 2½-inch SSD, instead of removable frame for a 3½-inch hard disk
C9900-H749solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745solid-state disk SSD, 3D flash, 2½-inch, 640 GB
C9900-H792solid-state disk SSD, 3D flash, 2½-inch, 1280 GB
C9900-H751solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 3½-inch hard disk
C9900-H747solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 3½-inch hard disk
C9900-H794solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 3½-inch hard disk
C9900-P20824 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P20924 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use