Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

C5210 | 19-inch slide-in Industrial PC

Universal skills in a 19-inch industrial standard: C5xxx

Universal skills in a 19-inch industrial standard: C5xxx

The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.

Industrial design and scalable portfolio

The C5210 19-inch slide-in Industrial PC measures only one height unit. This Industrial PC has an Intel® Celeron® or Core™ i3/i5/i7 processor of the latest generation on a 3½-inch motherboard with on-board RAID controller and two 3½-inch hard drive removable frames.

The combination of industrially-capable performance and functionality with an extremely flat design makes the C5210 particularly well-suited for space-saving applications. The motherboard is equipped with a multitude of on-board interfaces, such as two Gigabit Ethernet ports, a DVI and a COM port as well as four USB ports. The C5210 can be extended with two PCIe® modules. A multi DVD drive can be optionally installed behind the front flap.

The PCs in the C5xxx series are supplied with a 100 to 240 V AC full range power supply. A 24 V DC power supply is available as an alternative, optionally with UPS, so that an external battery can be connected.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C5210-0050Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
C5210-0040Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
C5210-0030Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2025 - Terms of Use