Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

Virtual PLC and Safety PLC

Virtual PLC and Safety PLC

Universal skills in a 19-inch industrial standard: C5xxx

The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.

Industrial design and scalable portfolio

The C5240 Industrial PC expands the Industrial PC series by a version with four height units and seven PCI and PCIe® plug-in card slots. The basic configuration includes three 5¼-inch drive bays behind the front flap. An ATX motherboard is used with Intel® Celeron®, Intel® Pentium® or Intel® Core™ i3/i5/i7/i9 processors of the latest generation.

From the 12th generation of Intel® Core™ processors, the C5240 is equipped with an M.2 SSD on the motherboard. The option is also available to install a second M.2 SSD that occupies one plug-in card slot to create a RAID 1 system with two mirrored SSDs. This ensures a high level of data security. A further option is available to order up to two hard disks of up to 4 TB for storing large amounts of data.

The PCs in the C5xxx series are supplied with a 100 to 240 V AC full range power supply. A 24 V DC power supply is available as an alternative, optionally with UPS, so that an external battery can be connected.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C5240-0030Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 10 cores (TC3: 70*) or
Intel® Core™ i7, 16 cores (TC3: 80*) or
Intel® Core™ i9, 24 cores (TC3: 81*) or
(12th/13th generation)
regular delivery
C5240-0020Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
C5240-0010Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2025 - Terms of Use