DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IL2301-B310 | Coupler Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, M8

IL2301-B310 | Coupler Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, M8

IL2301-B310 | Coupler Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, M8

IL2301-B310 | Coupler Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, M8

IL2301-B310 | Coupler Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, M8

The IL2301-Bxxx Coupler Box module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via M8 screw type connectors.

Product status:

regular delivery

Product information

Technical data digital inputs/outputsIL2301-Bxxx
SpecificationEN 61131-2, type 2
Number of channels4 inputs + 4 outputs
Input/output connectionsM8, screw type
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 2)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA
Current consumption from USsee documentation
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process image4 inputs + 4 outputs
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system
Special featuresIP-Link coupler
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Technical dataIL2301-B310
Configuration possibilityvia KS2000 or the controller, DP-V1 extensions are supported
Data transfer ratesautomatic detection up to 12 Mbaud
Bus interface1 x M12 socket, 5-pin, B-coded
Data transfer mediumshielded copper cable, 2 x 0.25 mm²
Power supplycontrol voltage: 24 V DC (-15%/+20%); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Box supply current85 mA + current consumption of sensors, max. 0.5 A
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type
Data transfer timeapprox. 0.5 ms with 10 stations each with 32 bit input and output
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataStandard housing
Dimensions (W x H x D)30 mm x 175 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3
Accessories
ZK1020-0101-0xxxpre-assembled IP-Link cable, drag-chain suitable
ZK2000-2100-0xxxM8, plug, straight, male, 3-pin – open end
ZK2000-2122-0xxxM8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin
ZK2020-3200-0xxxM8, socket, straight, female, 4-pin – open end
ZK2020-3132-0xxxM8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
ZS1020-0010IP-Link plug, 1 piece, plug for IP-Link system
ZS2000-2210Plug field assembly, Sensor, IP65/67, M8, straight, male, 3-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-1213Plug field assembly, Sensor, IP67, M8, straight, male, 3-pin, A-coded, 0.14…0.34 mm², Ø 3.5…5 mm
ZS2000-2310Plug field assembly, Sensor and Power, IP65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-2320Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS5300-0011Mounting plate for 14 small or 7 wide EtherCAT-/ EtherCAT P box modules, stainless steel, 500 mm x 130 mm x 1.5 mm
ZS5000-0014blanking plug, plastic (IP65/67), for M8 socket, green, packaging unit = 50 pieces
ZS5000-0010blanking plug, plastic (IP67), for M8 socket, packaging unit = 50 pieces
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0001torque cable key, M8/wrench size 9, for ZB8801-0000
ZK1020-0101-1000IP-Link connector, for flush mounted extension modules

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use