DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS2000-2320 | M8 socket field assembly, sensor and power, IP65/67

ZS2000-2320 | M8 socket field assembly, sensor and power, IP65/67

ZS2000-2320 | M8 socket field assembly, sensor and power, IP65/67

ZS2000-2320 | M8 socket field assembly, sensor and power, IP65/67

ZS2000-2320 | M8 socket field assembly, sensor and power, IP65/67

M8 socket field assembly for sensor and power cables

Product status:

regular delivery

Product information

Technical dataZS2000-2320
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Wire terminationscrew connection
Max. wire cross-sectionAWG20 (0.5 mm²)
Max. cable outer diameter4 - 5.5 mm
Body colorblack
dimensions
A140.00 mm
A2Ø 14.00 mm
Ordering information
ZS2000-2320Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use