DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IL2301-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IL2301-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IL2301-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IL2301-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IL2301-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

The IL2301-Bxxx Coupler Box module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via M8 screw type connectors.

Product status:

regular delivery

Product variantsCommunicationBus interface
IL2301-B110EtherCAT|IP-Link2 x M12 socket, 4-pin, D-coded
IL2301-B310PROFIBUS|IP-Link1 x M12 socket, 5-pin, B-coded
IL2301-B318PROFIBUS|IP-Link1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IL2301-B510CANopen|IP-Link1 x M12 plug, 5-pin
IL2301-B518CANopen|IP-Link1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IL2301-B520DeviceNet|IP-Link1 x M12 plug, 5-pin
IL2301-B528DeviceNet|IP-Link1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IL2301-B900ADS|Modbus TCP|RT Ethernet|IP-Link1 x RJ45 socket
IL2301-B901ADS|Modbus TCP|RT Ethernet|IP-Link1 x M12 socket, 4-pin (D-coded)
IL2301-B903PROFINET|IP-Link1 x M12 socket, 4-pin (D-coded)
IL2301-B905EtherNet/IP|IP-Link1 x M12 socket, 4-pin (D-coded)

© Beckhoff Automation 2024 - Terms of Use