DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-2100-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2100-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2100-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2100-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2100-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

M8, plug, straight, male, 3-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)3-wire
Technical dataMeterware
Cross-section3 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorblack

For further technical details, please refer to the data sheet.

A139.60 mm
A2Ø 10.1 mm
Ordering informationLength
ZK2000-2100-00050.50 m
ZK2000-2100-00101.00 m
ZK2000-2100-00151.50 m
ZK2000-2100-00202.00 m
ZK2000-2100-00252.50 m
ZK2000-2100-00262.60 m
ZK2000-2100-00272.70 m
ZK2000-2100-00303.00 m
ZK2000-2100-00313.10 m
ZK2000-2100-00404.00 m
ZK2000-2100-00505.00 m
ZK2000-2100-00606.00 m
ZK2000-2100-00707.00 m
ZK2000-2100-010010.00 m
ZK2000-2100-015015.00 m
ZK2000-2100-020020.00 m
ZK2000-2100-030030.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use