DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP4112-B310 | Fieldbus Box, 4-channel analog output, PROFIBUS, current, 0/4…20 mA, 16 bit, single-ended, M12

Image similar, may contain optional accessories
IP4112-B310 | Fieldbus Box, 4-channel analog output, PROFIBUS, current, 0/4…20 mA, 16 bit, single-ended, M12

IP4112-B310 | Fieldbus Box, 4-channel analog output, PROFIBUS, current, 0/4…20 mA, 16 bit, single-ended, M12

Fieldbus connection (design depends
on the fieldbus)
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Output +
2 | +24 V DC UP
3 | Output -
4 | GNDP
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
IP4112-B310 | Fieldbus Box, 4-channel analog output, PROFIBUS, current, 0/4…20 mA, 16 bit, single-ended, M12

IP4112-B310 | Fieldbus Box, 4-channel analog output, PROFIBUS, current, 0/4…20 mA, 16 bit, single-ended, M12

The IP4112 analog output module generates analog output signals in the range from 0/4 to 20 mA. The power is supplied to the process level with a resolution of 15 bits (default), and is electrically isolated. If the input is transmitted without an arithmetical sign, 16 bit resolution may also be selected. If necessary, the output scaling can be altered.

Ground potential for the four output channels is common with the 24 V DC supply. The analog actuators are powered by the load voltage. The applied auxiliary voltage (which can be any value up to 30 V DC) is fed through to supply the actuators.

Product status:

regular delivery

Product information

Technical data analog outputsIP4112-Bxxx
Number of channels4 analog outputs
Number of outputs4
Output connectionsM12, screw type
Signal current0/4…20 mA
Nominal voltage24 V DC
Load< 500 Ω
Resolution15 bit, configurable to 16 bit
Conversion time< 4 ms
Measurement error/uncertainty< ±0.1% (relative to full scale value)
Actuator supplyfrom the auxiliary voltage UP
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process imageoutput: 4 x 16 bit data, optional: 4 x 8 bit control/status
Electrical isolationchannels/control voltage: yes, between the channels: no, control voltage/fieldbus: depends on the bus system
Current consumption from US (without sensor current)see documentation
Technical dataIP4112-B310
Configuration possibilityvia KS2000 or the controller, DP-V1 extensions are supported
Data transfer ratesautomatic detection up to 12 Mbaud
Bus interface1 x M12 socket, 5-pin, B-coded
Data transfer mediumshielded copper cable, 2 x 0.25 mm²
Power supplycontrol voltage: 24 V DC (-15%/+20%); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Box supply current85 mA + current consumption of sensors, max. 0.5 A
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type
Data transfer timeapprox. 0.5 ms with 10 stations each with 32 bit input and output
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataStandard housing
Dimensions (W x H x D)30 mm x 175 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3
Accessories
ZK1020-0101-0xxxpre-assembled IP-Link cable, drag-chain suitable
ZK2000-6100-0xxxM12, plug, straight, male, 4-pin, A-coded – open end
ZK2000-6162-0xxxM12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded
ZK2020-3200-0xxxM8, socket, straight, female, 4-pin – open end
ZK2020-3132-0xxxM8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
ZS1020-0010IP-Link plug, 1 piece, plug for IP-Link system
ZS2000-2610Plug field assembly, Sensor, IP65/67, M12, straight, male, 4-pin, A-coded, 0.14…1.5 mm², Ø 4…8 mm
ZS2000-2710Plug field assembly, Sensor, IP65/67, M12, straight, male, 5-pin, A-coded, 0.25…1.5 mm², Ø 4…8 mm
ZS2000-2310Plug field assembly, Sensor and Power, IP65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-2320Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS5300-0011Mounting plate for 14 small or 7 wide EtherCAT-/ EtherCAT P box modules, stainless steel, 500 mm x 130 mm x 1.5 mm
ZS5000-0014blanking plug, plastic (IP65/67), for M8 socket, green, packaging unit = 50 pieces
ZS5000-0020blanking plug, plastic (IP67), for M12 socket, packaging unit = 50 pieces
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0001torque cable key, M8/wrench size 9, for ZB8801-0000
ZB8801-0002torque cable key, M12/wrench size 13, for ZB8801-0000

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use