DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-6162-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-6162-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-6162-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-6162-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-6162-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG 22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorblack
A149.00 mm
A214.50 mm
B144.00 mm
B214.50 mm
Ordering informationLength
ZK2000-6162-00020.20 m
ZK2000-6162-00030.30 m
ZK2000-6162-00040.40 m
ZK2000-6162-00050.50 m
ZK2000-6162-00060.60 m
ZK2000-6162-00070.70 m
ZK2000-6162-00101.00 m
ZK2000-6162-00151.50 m
ZK2000-6162-00161.60 m
ZK2000-6162-00171.70 m
ZK2000-6162-00191.90 m
ZK2000-6162-00202.00 m
ZK2000-6162-00222.20 m
ZK2000-6162-00404.00 m
ZK2000-6162-00505.00 m
ZK2000-6162-00606.00 m
ZK2000-6162-00707.00 m
ZK2000-6162-00757.50 m
ZK2000-6162-010010.00 m
ZK2000-6162-015015.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use