DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP4112-Bxxx | Fieldbus Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

Image similar, may contain optional accessories
IP4112-Bxxx | Fieldbus Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

IP4112-Bxxx | Fieldbus Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

Fieldbus connection (design depends
on the fieldbus)
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Output +
2 | +24 V DC UP
3 | Output -
4 | GNDP
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
IP4112-Bxxx | Fieldbus Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

IP4112-Bxxx | Fieldbus Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

The IP4112 analog output module generates analog output signals in the range from 0/4 to 20 mA. The power is supplied to the process level with a resolution of 15 bits (default), and is electrically isolated. If the input is transmitted without an arithmetical sign, 16 bit resolution may also be selected. If necessary, the output scaling can be altered.

Ground potential for the four output channels is common with the 24 V DC supply. The analog actuators are powered by the load voltage. The applied auxiliary voltage (which can be any value up to 30 V DC) is fed through to supply the actuators.

Product status:

regular delivery

Product variantsCommunicationBus interface
IP4112-B310PROFIBUS1 x M12 socket, 5-pin, B-coded
IP4112-B318PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IP4112-B510CANopen1 x M12 plug, 5-pin
IP4112-B518CANopen1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP4112-B520DeviceNet1 x M12 plug, 5-pin
IP4112-B528DeviceNet1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)

© Beckhoff Automation 2024 - Terms of Use