DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP2512-B318 | Fieldbus Box, 2-channel PWM output, PROFIBUS, 24 V DC, 2.5 A, M12, integrated T-connector

Image similar, may contain optional accessories
IP2512-B318 | Fieldbus Box, 2-channel PWM output, PROFIBUS, 24 V DC, 2.5 A, M12, integrated T-connector

IP2512-B318 | Fieldbus Box, 2-channel PWM output, PROFIBUS, 24 V DC, 2.5 A, M12, integrated T-connector

M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | + 24 V DC US
2 | Up/Down
3 | GND
4 | Output
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
IP2512-B318 | Fieldbus Box, 2-channel PWM output, PROFIBUS, 24 V DC, 2.5 A, M12, integrated T-connector

IP2512-B318 | Fieldbus Box, 2-channel PWM output, PROFIBUS, 24 V DC, 2.5 A, M12, integrated T-connector

The outputs of the IP2512 module provide a pulse width modulated version of a binary signal. The keying ratio is prescribed by a 10 bit value from the automation unit. The output is protected against overload and short circuit. In addition to the PWM operating mode, the outputs can also be frequency modulated or used to control stepper motors with specified pulses and direction. The module contains two channels that indicate their state by means of light emitting diodes. The LEDs are driven in time with the outputs and show the keying ratio by their brightness.

Product status:

regular delivery

Product information

Technical data digital outputsIP2512-Bxxx
Number of outputs2
Output connectionsM12, screw type
Load typeohmic, inductive
Nominal output voltage24 V DC (-15%/+20%)
Max. output current2.5 A per channel, individually short-circuit proof
Current consumption from US (without sensor current)see documentation
Up/down channel24 V DC, 0.5 A, short-circuit proof
Base frequency8 Hz…40 kHz, default: 250 Hz
Duty factor0…100% (pulse duration TON > 750 ns, pause duration TOFF > 500 ns)
Resolutionmax. 10 bit
Freewheeling diode (output)yes
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process image48 inputs/outputs: 2 x 16 bit data + 2 x 8 bit status
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system
Technical dataIP2512-B318
Configuration possibilityvia KS2000 or the controller, DP-V1 extensions are supported
Data transfer ratesautomatic detection up to 12 Mbaud
Bus interface1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
Data transfer mediumshielded copper cable, 2 x 0.25 mm²
Power supplycontrol voltage: 24 V DC (-15%/+20%); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Box supply current85 mA + current consumption of sensors, max. 0.5 A
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type
Data transfer timeapprox. 0.5 ms with 10 stations each with 32 bit input and output
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataXXL housing
Dimensions (W x H x D)30 mm x 210 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3
Accessories
ZK1020-0101-0xxxpre-assembled IP-Link cable, drag-chain suitable
ZK2000-6100-0xxxM12, plug, straight, male, 4-pin, A-coded – open end
ZK2000-6162-0xxxM12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded
ZK2020-3200-0xxxM8, socket, straight, female, 4-pin – open end
ZK2020-3132-0xxxM8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
ZS1020-0010IP-Link plug, 1 piece, plug for IP-Link system
ZS2000-2610Plug field assembly, Sensor, IP65/67, M12, straight, male, 4-pin, A-coded, 0.14…1.5 mm², Ø 4…8 mm
ZS2000-2710Plug field assembly, Sensor, IP65/67, M12, straight, male, 5-pin, A-coded, 0.25…1.5 mm², Ø 4…8 mm
ZS2000-2310Plug field assembly, Sensor and Power, IP65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-2320Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS5300-0011Mounting plate for 14 small or 7 wide EtherCAT-/ EtherCAT P box modules, stainless steel, 500 mm x 130 mm x 1.5 mm
ZS5000-0014blanking plug, plastic (IP65/67), for M8 socket, green, packaging unit = 50 pieces
ZS5000-0020blanking plug, plastic (IP67), for M12 socket, packaging unit = 50 pieces
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0001torque cable key, M8/wrench size 9, for ZB8801-0000
ZB8801-0002torque cable key, M12/wrench size 13, for ZB8801-0000

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use