DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP2512-Bxxx | Fieldbus Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

Image similar, may contain optional accessories
IP2512-Bxxx | Fieldbus Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

IP2512-Bxxx | Fieldbus Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | + 24 V DC US
2 | Up/Down
3 | GND
4 | Output
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
IP2512-Bxxx | Fieldbus Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

IP2512-Bxxx | Fieldbus Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

The outputs of the IP2512 module provide a pulse width modulated version of a binary signal. The keying ratio is prescribed by a 10 bit value from the automation unit. The output is protected against overload and short circuit. In addition to the PWM operating mode, the outputs can also be frequency modulated or used to control stepper motors with specified pulses and direction. The module contains two channels that indicate their state by means of light emitting diodes. The LEDs are driven in time with the outputs and show the keying ratio by their brightness.

Product status:

regular delivery

Product variantsCommunicationBus interface
IP2512-B310PROFIBUS1 x M12 socket, 5-pin, B-coded
IP2512-B318PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IP2512-B510CANopen1 x M12 plug, 5-pin
IP2512-B518CANopen1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP2512-B520DeviceNet1 x M12 plug, 5-pin
IP2512-B528DeviceNet1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)

© Beckhoff Automation 2024 - Terms of Use