DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP1502-B510 | Fieldbus Box, 2-channel digital input, CANopen, counter, 24 V DC, 100 kHz, M12

Image similar, may contain optional accessories
IP1502-B510 | Fieldbus Box, 2-channel digital input, CANopen, counter, 24 V DC, 100 kHz, M12

IP1502-B510 | Fieldbus Box, 2-channel digital input, CANopen, counter, 24 V DC, 100 kHz, M12

M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
Counter connection
1 | +24 V DC US
2 | Clock 2
3 | GND
4 | Clock 1
5 | Shield
Up/down
1 | +24 V DC US
2 | Up/down 2
3 | GND
4 | Up/down 1
5 | Shield
Gate signal
1 | +24 V DC US
2 | Gate 2
3 | GND
4 | Gate 1
5 | Shield
Output
1 | +24 V DC US
2 | +24 V Out 2
3 | GND
4 | +24 V Out 1
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
IP1502-B510 | Fieldbus Box, 2-channel digital input, CANopen, counter, 24 V DC, 100 kHz, M12

IP1502-B510 | Fieldbus Box, 2-channel digital input, CANopen, counter, 24 V DC, 100 kHz, M12

The counter module has two fast counters running at up to 100 kHz. It counts binary pulses, and transmits the counter state to the higher-level automation unit. The up/down input allows the counters to be switched between upwards and downwards counting (in 32 bits). The gate signals (gate inputs) allow the counters to be triggered: depending on the level at the gate input, the counting function is halted or enabled. The outputs can be switched according to the counter state and therefore be used as fast control signals for field devices. From the controller it is possible to set the counter state, to start or halt the counter function, and to set the outputs. The module shows the states of the input and output signals by means of light emitting diodes.

Product status:

regular delivery

Product information

Technical data digital inputsIP1502-Bxxx
SpecificationEN 61131-2, type 2
Number of inputs2 counter inputs + 2 gate inputs + 2 up/down switches
Input connectionsM12, screw type
Number of counters2, each with a depth of 32 bits
Counting frequency100 kHz (2 kHz for switching between up and down)
Nominal input voltage24 V DC (-15%/+20%)
Input filter
“0” signal voltage-3…+5 V (EN 61131-2, type 2)
“1” signal voltage11…30 V (EN 61131-2, type 2)
Number of outputs2 x 24 V DC, 0.5 A, individually short-circuit-proof
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process image80 inputs/outputs: 2 x 32 bit data (2 x 8 bit control/status)
Current consumption from US (without sensor current)see documentation
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system
Technical dataIP1502-B510
Extension modules
Digital peripheral signalsaccording to I/O type
Analog peripheral signalsaccording to I/O type
Number of PDOs (CANopen)16 send and 16 receive process data objects
Additional CANopen featureslife, node guarding, emergency object, variable mapping, store/restore
Configuration possibilitythrough KS2000 or the controller (service data objects)
Data transfer ratesautomatic detection of 10 kbaud up to 1 Mbaud
Bus interface1 x M12 plug, 5-pin
Data transfer mediumshielded copper cable, 2 x signal, 1 x CAN ground (recommended)
Power supplycontrol voltage: 24 V DC (-15%/+20%); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Box supply current45 mA + current consumption of sensors, max. 0.5 A
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: 500 V, control voltage/inputs or outputs: according to I/O type
I/O communication typesevent driven, cyclic, synchron, polling
Operating temperature0…55°C
Storage temperature-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataStandard housing
Dimensions (W x H x D)30 mm x 175 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3
Accessories
ZK1020-0101-0xxxpre-assembled IP-Link cable, drag-chain suitable
ZK2000-6100-0xxxM12, plug, straight, male, 4-pin, A-coded – open end
ZK2000-6162-0xxxM12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded
ZK2020-3200-0xxxM8, socket, straight, female, 4-pin – open end
ZK2020-3132-0xxxM8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
ZS1020-0010IP-Link plug, 1 piece, plug for IP-Link system
ZS2000-2610Plug field assembly, Sensor, IP65/67, M12, straight, male, 4-pin, A-coded, 0.14…1.5 mm², Ø 4…8 mm
ZS2000-2710Plug field assembly, Sensor, IP65/67, M12, straight, male, 5-pin, A-coded, 0.25…1.5 mm², Ø 4…8 mm
ZS2000-2310Plug field assembly, Sensor and Power, IP65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-2320Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS5300-0011Mounting plate for 14 small or 7 wide EtherCAT-/ EtherCAT P box modules, stainless steel, 500 mm x 130 mm x 1.5 mm
ZS5000-0014blanking plug, plastic (IP65/67), for M8 socket, green, packaging unit = 50 pieces
ZS5000-0020blanking plug, plastic (IP67), for M12 socket, packaging unit = 50 pieces
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0001torque cable key, M8/wrench size 9, for ZB8801-0000
ZB8801-0002torque cable key, M12/wrench size 13, for ZB8801-0000

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use