DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP1502-Bxxx | Fieldbus Box, 2-channel digital input, counter, 24 V DC, 100 kHz, M12

Image similar, may contain optional accessories
IP1502-Bxxx | Fieldbus Box, 2-channel digital input, counter, 24 V DC, 100 kHz, M12

IP1502-Bxxx | Fieldbus Box, 2-channel digital input, counter, 24 V DC, 100 kHz, M12

M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
Counter connection
1 | + 24 V DC US
2 | Clock 2
3 | GND
4 | Clock 1
5 | Shield
Up/down
1 | + 24 V DC US
2 | Up/Down 2
3 | GND
4 | Up/Down 1
5 | Shield
Gate signal
1 | + 24 V DC US
2 | Gate 2
3 | GND
4 | Gate 1
5 | Shield
Output
1 | + 24 V DC US
2 | + 24 V Out 2
3 | GND
4 | + 24 V Out 1
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
Top view 
I/O connection 
Connector assignment 
IP1502-Bxxx | Fieldbus Box, 2-channel digital input, counter, 24 V DC, 100 kHz, M12

IP1502-Bxxx | Fieldbus Box, 2-channel digital input, counter, 24 V DC, 100 kHz, M12

The counter module has two fast counters running at up to 100 kHz. It counts binary pulses, and transmits the counter state to the higher-level automation unit. The up/down input allows the counters to be switched between upwards and downwards counting (in 32 bits). The gate signals (gate inputs) allow the counters to be triggered: depending on the level at the gate input, the counting function is halted or enabled. The outputs can be switched according to the counter state and therefore be used as fast control signals for field devices. From the controller it is possible to set the counter state, to start or halt the counter function, and to set the outputs. The module shows the states of the input and output signals by means of light emitting diodes.

Product status:

regular delivery

Product variantsCommunicationBus interface
IP1502-B310PROFIBUS1 x M12 socket, 5-pin, B-coded
IP1502-B318PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IP1502-B510CANopen1 x M12 plug, 5-pin
IP1502-B518CANopen1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP1502-B520DeviceNet1 x M12 plug, 5-pin
IP1502-B528DeviceNet1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)

© Beckhoff Automation 2024 - Terms of Use