DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TwinCAT 2

The TwinCAT 2 Base components consist of runtime systems for real-time execution of control programs and development environments for programming, configuration, and diagnostics:

  • TwinCAT I/O: versatile I/O interface for all common fieldbuses
  • TwinCAT PLC: enables programming of up to four PLC runtimes on a single PC. The PLC program can optionally be written in one or several IEC 61131-3 languages (IL, LD, FBD, SFC, ST) or CFC.
  • TwinCAT NC: enables simultaneous positioning of many axes. The levels NC PTP (point-to-point positioning), NC I (linear and circular interpolating movements of axis groups with up to eight drives) and CNC (extension of NC I with conventional CNC features for up to 32 interpolating axes per channel) are available for this purpose.

With the supplement products, functions from the system, motion, communication, controller, and building automation areas can be added to individual TwinCAT 2 Base components.

Your selection:
    • TX1000 | TwinCAT CP

      TX1000 | TwinCAT CP

      Description:
      license for using the driver for the Beckhoff Control Panel, providing communication with general Windows programs
    • TX1100 | TwinCAT I/O

      TX1100 | TwinCAT I/O

      Description:
      license for using the I/O DLL for data exchange with Windows programs
    • TX1200 | TwinCAT PLC

      TX1200 | TwinCAT PLC

      Description:
      license for using the IEC 61131-3 PLC automation software, including programming software and runtime system
    • TX1250 | TwinCAT NC PTP

      TX1250 | TwinCAT NC PTP

      Description:
      license for using the PTP positioning software with integrated IEC 61131-3 TwinCAT PLC, contains programming software and runtime system
    • TX1260 | TwinCAT NC I

      TX1260 | TwinCAT NC I

      Description:
      license for using the interpolation and PTP positioning software with integrated IEC 61131-3 TwinCAT PLC, contains programming software and runtime system
    • TX1270 | TwinCAT CNC

      TX1270 | TwinCAT CNC

      Description:
      license for using the CNC path control software based on TwinCAT PLC or TwinCAT NC PTP
    • TS1500 | TwinCAT Valve Diagram Editor

      TS1500 | TwinCAT Valve Diagram Editor

      Description:
      graphical tool for designing the characteristic curve of a hydraulic valve
    • TS1510 | TwinCAT Cam Design Tool

      TS1510 | TwinCAT Cam Design Tool

      Description:
      graphical development tool for cams
    • TS1800 | TwinCAT PLC HMI

      TS1800 | TwinCAT PLC HMI

      Description:
      license for using the TwinCAT PLC HMI
    • TS1810 | TwinCAT PLC HMI Web

      TS1810 | TwinCAT PLC HMI Web

      Description:
      license for using the TwinCAT PLC HMI Web
    • TS3300 | TwinCAT Scope 2

      TS3300 | TwinCAT Scope 2

      Description:
      license for using the TwinCAT Scope 2
    • TS3900 | TwinCAT Solar Position Algorithm

      TS3900 | TwinCAT Solar Position Algorithm

      Description:
      license for using the PLC library TwinCAT Solar Position Algorithm
    • TS4100 | TwinCAT PLC Controller Toolbox

      TS4100 | TwinCAT PLC Controller Toolbox

      Description:
      license for using the PLC library TwinCAT Controller Toolbox
    • TS4110 | TwinCAT PLC Temperature Controller

      TS4110 | TwinCAT PLC Temperature Controller

      Description:
      IEC 61131-3 software library for TwinCAT PLC for temperature control
    • TS5050 | TwinCAT NC Camming

      TS5050 | TwinCAT NC Camming

      Description:
      IEC 61131-3 software library for TwinCAT PLC, implements camshaft functions (table coupling)
    • TS5055 | TwinCAT NC Flying Saw

      TS5055 | TwinCAT NC Flying Saw

      Description:
      IEC 61131-3 software library for TwinCAT, realizes a “flying saw”
    • TS5060 | TwinCAT NC FIFO Axes

      TS5060 | TwinCAT NC FIFO Axes

      Description:
      IEC 61131-3 software library for TwinCAT, permits a specified FIFO set value generation
    • TS5065 | TwinCAT PLC Motion Control XFC

      TS5065 | TwinCAT PLC Motion Control XFC

      Description:
      license for using the PLC library TwinCAT PLC Motion Control XFC
    • TS511x | TwinCAT Kinematic Transformation

      TS511x | TwinCAT Kinematic Transformation

      Description:
      license for using the TwinCAT PLC library for the realization of different kinematic transformations for TwinCAT PTP or TwinCAT NC I
    • TS5210 | TwinCAT CNC E

      TS5210 | TwinCAT CNC E

      Description:
      license for using the CNC path control software based on TwinCAT PLC or TwinCAT NC PTP
    • TS5220 | TwinCAT CNC Axes Pack

      TS5220 | TwinCAT CNC Axes Pack

      Description:
      expansion to a total of 64 axes/controlled spindles, of which a maximum of 32 can be path axes and a maximum of 12 can be controlled spindles
    • TS5230 | TwinCAT CNC Channel Pack

      TS5230 | TwinCAT CNC Channel Pack

      Description:
      1 further CNC channel, expandable to a maximum of 12 channels, channel synchronization, axis transfer between channels
    • TS5240 | TwinCAT CNC Transformation

      TS5240 | TwinCAT CNC Transformation

      Description:
      transformation functionality (5-axis functionality), kinematics selection from kinematics library, RTCP function, TLC function, definition of various coordinate systems, linking/transition of coordinate systems
    • TS5250 | TwinCAT CNC HSC

      TS5250 | TwinCAT CNC HSC

      Description:
      velocity and acceleration control across blocks for optimum utilization of axis dynamics for higher path velocities, maximum surface quality through smoothed dynamics, control of specified contour tolerances
    • TS5260 | TwinCAT CNC Spline Interpolation

      TS5260 | TwinCAT CNC Spline Interpolation

      Description:
      path programming via splines with programmable spline type, Akima spline, B-spline