Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TS8020 | TwinCAT BACnet/IP

TS8020 | TwinCAT BACnet/IP

TS8020 | TwinCAT BACnet/IP

TS8020 | TwinCAT BACnet/IP

TS8020 | TwinCAT BACnet/IP

BACnet (Building Automation Control Network) is a standardized, manufacturer-independent communication protocol for building automation. Areas of application include HVAC, lighting control, safety and fire alarm technology. Implementation of this protocol can be carried out as a server as well as a client and can be run on all Beckhoff Industrial PCs and Embedded PCs. All services of a B-BC (BACnet Building Controller) are supported such as for example, common data use (DS), alarm and event processing (AE), time-tabling (SCHED), trend recording (T) as well as device and network management (DM). BACnet revisions 6 and 12 are supported for TwinCAT 2. Therefore the use for new projectes is not recommended.

 

BACnet Revision 12

 

Ordering information CX8091 and CX9020 with BACnet/IP image (license key included)

  • ordering number of the CX8091 (no further ordering option necessary)
  • ordering number of the CX9020-xxxx + CX1800-1052

 

Ordering information CX5010/CX5020

  • CX50x0 with Windows CE | Ordering number of the CX + CX1800-1052 (BACnet/IP image, license key included)
  • CX50x0 with Windows XPe | Ordering number of the CX + supplement TwinCAT BACnet/IP (TS8020, license key necessary), TwinCAT 2.11 R3

 

 

BACnet Revision 6

 

Ordering information CX5010/CX5020

  • CX50x0 with Windows CE | Ordering number of the CX + CX1800-1044 (BACnet/IP image, license key included)
  • CX50x0 with Windows XPe | Ordering number of the CX + supplement TwinCAT BACnet/IP (TS8020, license key necessary), TwinCAT 2.11 R3

Product status:

regular delivery

Product information

Technical dataTS8020
Supported Ethernet hardwareTwinCAT real-time Ethernet hardware
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT PLC
Ordering information
TS8020license for using the BACnet/IP servers and clients

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use