Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TS6341 | TwinCAT PLC Serial Communication 3964R/RK512

TS6341 | TwinCAT PLC Serial Communication 3964R/RK512

TS6341 | TwinCAT PLC Serial Communication 3964R/RK512

TS6341 | TwinCAT PLC Serial Communication 3964R/RK512

TS6341 | TwinCAT PLC Serial Communication 3964R/RK512

Serial communication via the 3964R or the RK512 protocols is implemented via the TwinCAT PLC Serial Communication 3964R/RK512 software library. The PCs serial interface and the Beckhoff KL6xxx serial Bus Terminals are supported. The library also contains the TwinCAT PLC Serial Communication library.

The TwinCAT Serial Communication RK512 PLC library supports transmission and reception of PLC variables of any type. Data up to 128 bytes long is transferred transparently in the form of data blocks. To ensure secure data transmission, the 3964R protocol is used underneath the RK512 protocol.

Product status:

regular delivery

Product information

Technical dataTS6341
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT PLC
Ordering information
TS6341license for using the software library for communication via serial Bus Terminals or PC COM ports using the protocol 3964R/RK512

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use