Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TS6271 | TwinCAT PROFINET RT Controller

TS6271 | TwinCAT PROFINET RT Controller

TS6271 | TwinCAT PROFINET RT Controller

TS6271 | TwinCAT PROFINET RT Controller

TS6271 | TwinCAT PROFINET RT Controller

The TwinCAT PROFINET RT Controller (master) is a supplement that turns any PC-based controller with an Intel® chipset and the real-time Ethernet driver developed by Beckhoff into a PROFINET RT controller. By activating a key, an Ethernet interface is turned into a PROFINET controller. The PROFINET supplement is included in the TwinCAT installation and can also be operated without key in the Config Mode. The supplement can be used on PCs and Embedded PCs starting from TwinCAT 2.11 R3. In conjunction with the EL6631 PROFINET terminal for the EtherCAT I/O system, PROFINET can also be tunnelled via EtherCAT, in which case the supplement is not necessary. In this way, any EtherCAT network is enabled to exchange data with PROFINET RT devices.

Product status:

regular delivery

Product information

Technical dataTS6271
Supported Ethernet hardwareTwinCAT real-time Ethernet hardware
Operating systemWindows 7, Windows 10, Windows CE
SoftwareTwinCAT I/O, PLC, NC, NC I, CNC
Cycle timemin. 1 ms
Number of possible IO deviceslimited by CPU power and memory
Ordering information
TS6271license for using the TwinCAT PROFINET RT Controller for Windows XP, XP Embedded
TS6271-0030license for using the TwinCAT PROFINET RT Controller for Windows CE platforms

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use