Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TS650x, TS6507-0030 | TwinCAT PLC IEC 60870-5-101, -104 Slave

The software libraries TwinCAT PLC IEC 60870-5-101 and -104 Slave allow the realization of slaves for the internationally standardized telecontrol protocols. For communication, the protocol -101 uses a serial interface, the protocol -104 a TCP/IP interface. Both protocols are suitable for general use in telecontrol applications.

Product status:

regular delivery

Product information

Technical dataTS650x | TS6507-0030
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT PLC
Ordering information
TS6501license for using a PLC library for the implementation of IEC 60870-5-101 slaves
TS6507license for using a PLC library for the implementation of IEC 60870-5-104 slaves
TS6507-0030license for using a PLC library for the implementation of IEC 60870-5-104 slaves under Windows CE

Loading content ...

© Beckhoff Automation 2025 - Terms of Use