Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TS5810 | TwinCAT PLC Hydraulic Positioning

TS5810 | TwinCAT PLC Hydraulic Positioning

TS5810 | TwinCAT PLC Hydraulic Positioning

TS5810 | TwinCAT PLC Hydraulic Positioning

TS5810 | TwinCAT PLC Hydraulic Positioning

The TwinCAT Hydraulic Positioning is a PLC library for controlling hydraulic axes. It is manufacturer-independent and replaces external controllers. The most diverse applications and different axis control concepts are supported. The number of axes depends only on the performance of the PC.

The hydraulic library is suitable for

  • valve-controlled hydraulics
  • pump-controlled hydraulics (hybrid axes)
  • control of servo pumps
  • servo-electric axes with the functional scope of the hydraulic library
  • parallel operation with TwinCAT NC PTP/NC I/CNC
  • complex or interpolated movements in interaction with TwinCAT NC I/CNC
  • support of various axis couplings (synchronism, cam plates)

Functionality

  • programming via certified PLCopen motion modules
  • setpoint generators especially for hydraulic applications
  • coupling of the setpoint generators to NC PTP/NC I/CNC is possible
  • free profile design by connecting customer-specific setpoint generators
  • support for non-linear gear units
  • multi-segmented movements (blending)
  • support for all required interfaces via the Beckhoff I/O system
  • support for common fieldbus systems
  • all process values in physical units; force determination for the correct area
  • support for standardized and application-specific controllers for position, force/pressure
  • alternating transition between force and position control
  • automatic identification of valve characteristic curves and axis properties
  • characteristic curve linearization
  • maintenance and commissioning tool for:
    • axis parameterization
    • valve parameterization, incl. characteristic curve
    • controller parameterization
    • triggering of test command
    • display of actual values

Product status:

regular delivery

Product information

Technical dataTS5810
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT PLC
Ordering information
TS5810IEC 61131-3 software library for TwinCAT PLC for controlling hydraulic axes

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use