Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TX1260 | TwinCAT NC I

TX1260 | TwinCAT NC I

TX1260 | TwinCAT NC I

TX1260 | TwinCAT NC I

TX1260 | TwinCAT NC I

Extension of the TwinCAT PTP by the possibility to interpolate movements with up to three path axes and up to five auxiliary axes. Various axis types with various fieldbus interfaces are supported. The movement is usually programmed in DIN 66025, but it can also alternatively be carried out via PLC function blocks.

Features

  • max. 3 path axes and up to 5 auxiliary axes per group
  • max. 31 channels
  • supports electric servo axes, stepper motor drives
  • programming in DIN 66025
  • access alternatively via function blocks according to IEC 61131-3
  • interpreter functions such as subroutine and jump technology, programmable loops, zero point shifts, tool corrections, M and H functions, mathematical functions, variable programming
  • geometry functions: straight lines and circles in 3D space, linear, circular and helical interpolation at the main levels and freely definable levels, look-ahead function
  • online reconfiguration of axes in groups, path override, slave coupling to path axes, auxiliary axes, axis error and sag compensation, measuring functions
  • operation in automatic mode, manual mode (jog/inch), single block mode, referencing, handwheel mode (movement/overlay)
  • convenient debugging with online monitoring of current set/actual position (position lag of all axes), NC program line currently being processed, NC program line currently being interpreted, channel status
  • support of kinematic transformations in combination with TS511x

Product status:

regular delivery

Product information

Technical dataTX1260
IncludesTX1250
Operating systemWindows 7, Windows 10, Windows CE
CPU architecturex86, Arm®
Ordering information
TX1260license for using the interpolation and PTP positioning software with integrated IEC 61131-3 TwinCAT PLC, contains programming software and runtime system

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use