DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

Using high-end multi-touch panel PCs directly in the field

Using high-end multi-touch panel PCs directly in the field

Multitouch technology in the powerful panel PCs

Multi-touch can be used directly in the field with the CP32xx-1600 Panel PC series. The devices in robust aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer maximum computing power with processors of the latest generation, such as Intel® Celeron®, Pentium® or Core™ i3/i5/i7. There is a choice of six different multi-touch TFT displays from 15 to 24 inches, in the formats 4:3, 5:4 and widescreen 16:9. An optional C9900-G05x push-button extension can be ordered ex factory.

Cooling is achieved by means of cooling fins on the outer housing wall as well as fans inside the closed housing. The PC can be operated at an ambient temperature of up to 45°C.

Direct mounting arm installation

In parallel with the CP32xx device series with integrated mounting arm adapter that is installed ex factory, the CP32xx-1600 series offers the option of freely selecting a mounting arm adapter. For this purpose, M6 screws are available in a 100 x 100 mm and 70 x 130 mm mounting face. An optional rotatable and tiltable C9900-M761 or C9900-M763 mounting arm adapter can be ordered. Customers can mount it from top or bottom. Like with the Beckhoff Control Panels, it is thus possible to adapt to a 48 mm mounting arm system. On the underside of the panel there are three threaded holes to allow the mounting/retrofitting of mechanical extensions such as keyboard shelves or a handle.

Scalable performance

The up to six connections of the Industrial PC are arranged with IP65 connectors in the wiring area, where they are easily accessible. Pre-fabricated cables in various lengths are available for all connections. A USB 3.0 port at the bottom side is already installed ex factory.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP32xx-1600-0040Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
CP32xx-1600-0030Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
CP32xx-1600-0020Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP32xx-1600-0030Options
Device typeMulti-touch Panel PC
Housingaluminum housing for mounting arm installation
Mounting arm adapter4 M6 threaded holes with a distance of 100 x 100 mm and 4 M6 threaded holes with a distance of 70 x 130 mm for connection to a mounting arm systemrotatable and tiltable mounting arm adapter for mounting arm systems with 48 mm tube from top or from bottom
Wiring areafor up to 6 IP65 connectors, 4 of these are free
Slots for hard disk/flash1 slot for 2½-inch hard disk/SSD, 1 slot for CFast2 slots for CFast or 2 slots for 2½-inch hard disk/SSD
Coolingpassive through heat sink structure, internal fan for equal heat distribution
to all housing walls
Free space for air circulation20 cm (7.9") around the PC required
Extensions3 M5 threaded holes on the underside of the Control Panel for mounting mechanical extensionstoolboard or handle
Protection ratingIP65
Operating temperature0…45°C
Display size/resolution15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024,
21.5" 1920 x 1080 or 24" 1920 x 1080
Touch screenmulti-finger touch screen
ProcessorIntel® Celeron® G4900 3.1 GHz, 2 cores (TC3: 50)up to Intel® Core™ i7-9700TE 1.8 GHz, 8 cores (TC3: 80)
Motherboard3½-inch motherboard for 8th/9th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7
Memory4 GB DDR4 RAMup to 64 GB DDR4 RAM
Ethernet2 x 100/1000BASE-T on-board3 additional 100/1000BASE-T
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 2½-inch, 320 GBSSD, CFast
Interfaces1 x USB 3.0 with screw-on cap IP65 in the bottom
1 x M23 socket for power supply
1 x Ethernet 100/1000BASE-T push-pull
Power supply24 V DCUPS
Operating systemWindows 10 IoT Enterprise, Windows 11 IoT Enterprise 2024 LTSC, Windows Server 2019
CP32xx-1600-0030Multi-touch Panel PCs
CP3215-1600-003015-inch display 1024 x 768, multi-finger touch screen
CP3216-1600-003015.6-inch display 1366 x 768, multi-finger touch screen
CP3218-1600-003018.5-inch display 1366 x 768, multi-finger touch screen
CP3219-1600-003019-inch display 1280 x 1024, multi-finger touch screen
CP3221-1600-003021.5-inch display 1920 x 1080, multi-finger touch screen
CP3224-1600-003024-inch display 1920 x 1080, multi-finger touch screen
OptionsCP32xx-1600-0030
C9900-T32718.5-inch display with Full HD resolution 1920 x 1080, instead of standard resolution 1366 x 768
C9900-C624processor 8th generation Intel® Pentium® G5400, 3.7 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50)
C9900-C634processor 9th generation Intel® Core™ i3-9100TE, 2.2 GHz, 4 cores (TC3: 60), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50)
C9900-C635processor 9th generation Intel® Core™ i5-9500TE, 2.2 GHz, 6 cores (TC3: 70), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50)
C9900-C636processor 9th generation Intel® Core™ i7-9700TE, 1.8 GHz, 8 cores (TC3: 80), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-R273memory extension to 64 GB DDR4 RAM, instead of 4 GB
C9900-B5191 PCIe module slot integrated inside CP32xx or CP37xx, to plug-in Beckhoff PCIe modules
FC9071-0001Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1 channel, PCIe interface, with one IP65 push-pull Ethernet socket in the wiring area of a CP32xx, requires a PCIe module slot C9900-B519
C9900-E2822 IP65 connectors in the wiring area of a CP32xx, led out with PCIe module FC9062. 2 gigabit Ethernet interfaces. push-pull Ethernet sockets. Requires a PCIe module slot C9900-B519
C9900-M761Rotatable and tiltable mounting arm adapter for Panel PCs CP32xx-16xx, CP37xx-16xx, CPX37xx or Control Panels CP39xx with option C9900-M338 or C9900-M362. Suitable for Rittal and Rolec mounting arm systems with 48 mm tube, wiring through the mounting arm. For mounting 4 M6 threaded holes at a distance of 100 x 100 mm and 70 x 130 mm. Vertical orientation can be changed by the customer. The tilt can be locked with a clamping lever. Not mounted at the factory.
C9900-M419Toolboard for keyboard or tools
– ex works for CP3x12 to CP3x24, mounted under a Control Panel or Panel PC
– for subsequent assembly for CP3xxx-1600
C9900-M361Handle, length: 386 mm, aluminum, anodized
– ex works for CP3x12 to CP3x24, mounted under a Control Panel or Panel PC
– for subsequent assembly for CP3xxx-1600
C9900-M172mounting set for CU8210-M002-0100 cabinet dome at the side wall of the CP32xx-1600 including:
– stainless steel mounting bracket
– USB 3.0 cable, 0.40 m
C9900-E185IP65 connector in the wiring area of a CP32xx, CP37xx, CPX37xx or CP72xx for the second on-board Ethernet adapter, push-pull Ethernet socket
C9900-E186IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS232
C9900-E248IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS422, optically linked, overload protection. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-E261IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS485, optically linked, overload protection. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-D191PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast
C9900-H145additional hard disk, 2½-inch, 320 GB
C9900-H749solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745solid-state disk SSD, 3D flash, 2½-inch, 640 GB
C9900-H792solid-state disk SSD, 3D flash, 2½-inch, 1280 GB
C9900-H750solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk
C9900-H793solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk
C9900-D1902 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast
C9900-H58340 GB CFast card, 3D flash, extended temperature range
C9900-H58780 GB CFast card, 3D flash, extended temperature range
C9900-H624160 GB CFast card, 3D flash, extended temperature range
C9900-H669320 GB CFast card, 3D flash, extended temperature range
C9900-H58440 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price
C9900-H58880 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H670320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
OptionsUSB sockets
C9900-E326additional 1 port USB 3.0 socket with screw-on cap IP65 in the bottom of the PC housing CP37xx-1600-0030 (1 x possible) or CP32xx-1600-xxxx (2 x possible)
C9900-E283IP65 connector in the wiring area of a CP32xx, CP37xx or CP72xx for a USB 3.0 port, push-pull USB 3.0 socket
C9900-E190USB-A in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port, including covering cap IP65
C9900-E304USB A socket in the wiring area of a CP32xx or CP37xx for one USB 3.0 port, including covering cap IP65
C9900-E3291-port USB 2.0 connector behind the CFast/HDD/SSD flap of the CP32xx-1600-00x0 or CP37xx-1600-00x0 for a TwinCAT license key USB stick C9900-L100 or C9900-L101
Only one serial interface can be ordered as an option.
Operating systems Windows 10 IoT Enterprise 2019 LTSC and 2021 LTSC, 64 bit, Windows 11 IoT Enterprise 2024 LTSC, 64 bit, and Windows Server 2019
Accessories
C9900-K364Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 2.00 m
C9900-K271Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m
C9900-K272Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m
C9900-K275Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m
C9900-K276Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m
C9900-K277Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 20.00 m
C9900-K363Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 2.00 m
C9900-K281Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 3.00 m
C9900-K282Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 5.00 m
C9900-K283Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 10.00 m
C9900-K284Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 15.00 m
C9900-K285Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 20.00 m
C9900-K286Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 30.00 m
C9900-K287Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 40.00 m
C9900-K288Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 50.00 m
C9900-K306USB 3.0 cable, shielded, PVC, black, push-pull V4, USB 3.0, type A, plug, straight, IP65/67, 9-pin – USB 3.0, type B, plug, straight, IP20, 9-pin, 3.00 m
C9900-K295RS232 cable, shielded, PVC, 12 x 0.14 mm², fixed installation, gray, M12, A-coded, plug, straight, male, IP65/67, 12-pin – D-sub, plug, straight, male, IP20, 9-pin, 3.00 m
C9900-K296RS232 cable, shielded, PVC, 12 x 0.14 mm², fixed installation, gray, M12, A-coded, plug, straight, male, IP65/67, 12-pin – D-sub, plug, straight, male, IP20, 9-pin, 5.00 m
C9900-K297RS232 cable, shielded, PVC, 12 x 0.14 mm², fixed installation, gray, M12, A-coded, plug, straight, male, IP65/67, 12-pin – D-sub, plug, straight, male, IP20, 9-pin, 10.00 m
C9900-K530,-K552,-K553,-K554USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black, USB A, plug, straight, male, 4-pin – USB B, plug, straight, male, 4-pin
C9900-K569,-K570,K577USB cable, shielded, PVC, 2 x 2 x AWG28 + 1 x 2 AWG28 + 1 x 2 x AWG24, fixed installation, black, USB A, plug, straight, male, 9-pin – USB B, plug, straight, male, 9-pin
C9900-K948…K958Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin – push-pull V4, RJ45, plug, straight, IP65/67
C9900-K959…K969Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin – RJ45, plug, straight, IP20
C9900-K800...K810Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/19, drag-chain suitable, green, Cat.6A, RJ45, push-pull V4, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
C9900-K938RJ45 plug, field assembly, shielded, plastic, 0.08…0.22 mm², AWG28…24, push-pull V4, RJ45, plug, black/red, straight, male, IP65/67, 4-pin, piercing, Ø 4.5…10 mm, 1 piece
For 12-wire cables, 24 V plus, 24 V minus, battery plus, and battery minus are each connected to 2 x 1 mm² to assure a lower voltage drop on long cables.

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use