DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch

Reliable data backup for IPCs with the 1-second UPS

Reliable data backup for IPCs with the 1-second UPS

Multitouch technology in the powerful panel PCs

CP2xxx multi-touch built-in panel

The CP26xx built-in Panel PC series is characterized by a modern operating concept with dual-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP26xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size from 7 to 24 inches is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP26xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows Embedded Compact 7.

Scalable performance

CP26xx Panel PCs are equipped with an Arm® Cortex®-A8 processor. They are equipped with a microSD card and have no rotating parts.

 

Highest data availability and data security

CP26xx are supplied with a 24 V power supply unit, optionally also with a capacitive uninterruptible power supply (1-second UPS).

 

Accessibility of the components

The microSD card and the lithium battery of the system clock are accessible from the rear in the connector bracket.

 

Central EtherCAT control

Due to its independent Ethernet and EtherCAT interfaces the CP26xx is ideally suited as a compact central processing unit for an EtherCAT control system. NOVRAM for fail-safe data storage is integrated on the motherboard.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP26xx-0000Arm® Cortex®-A8, 1 GHz (TC2, TC3: 30*)regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2025 - Terms of Use