USB A, plug, straight, male, 9-pin – USB B, plug, straight, male, 9-pin
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | yes |
Installation size | USB A |
Connector type | plug |
Contact type | male |
Number of positions (face) | 9-pin |
Body color | black |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | USB B |
Connector type | plug |
Contact type | male |
Number of positions (face) | 9-pin |
Body color | black |
Technical data | Meterware |
---|---|
Use | fixed installation |
Material jacket | PVC (polyvinyl chloride) |
Outer cable diameter | 5.5 mm ± 0.2 mm (0.216" ±0.0079") |
Jacket color | black |
A1 | 50.0 mm |
A2 | 16.0 mm |
B1 | 53.5 mm |
B2 | 11.2 mm |
Ordering information | Length |
---|---|
C9900-K569 | 1.00 m |
C9900-K577 | 2.00 m |
C9900-K570 | 3.00 m |
© Beckhoff Automation 2025 - Terms of Use