DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-M419 | Toolboard for keyboard or tools without integrated USB socket

C9900-M419 | Toolboard for keyboard or tools without integrated USB socket

C9900-M419 | Toolboard for keyboard or tools without integrated USB socket

C9900-M419 | Toolboard for keyboard or tools without integrated USB socket

C9900-M419 | Toolboard for keyboard or tools without integrated USB socket

The toolboard at a Beckhoff CP3xxx Panel PC or Control Panel allows a standard PC keyboard or tools to be placed in front of the panel and thus allows a comfortable operation.

The toolboard has a width of 468 mm and is made of coated aluminum. Its high-quality design matches the panel. This option can be retrofitted to or removed from a CP3xxx-16xx Panel PC. For all other CP3xxx Panel PCs and Control Panels the option can be ordered ex works.

For the use of a USB keyboard it is necessary to order an additional USB port. For CP39xx the option C9900-E274 is recommended. For permanent use of a USB keyboard, the toolboard option C9900-M406 with integrated USB port or the option C9900-M423 with two integrated USB ports can be used.

Product status:

regular delivery

Product information

Ordering informationKeyboard shelf for CP3xxx
C9900-M419Toolboard for keyboard or tools
– ex works for CP3x12 to CP3x24, mounted under a Control Panel or Panel PC
– for subsequent assembly for CP3xxx-1600

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use