Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX5120 | Embedded PC with Intel Atom® E3815

Image similar, may contain optional accessories
CX5120 | Embedded PC with Intel Atom® E3815

CX5120 | Embedded PC with Intel Atom® E3815

Status
Battery compartment
(behind the flap)
CFast slot
(behind the flap)
Ethernet and USB connection
DVI connection
Multi-option interface
(e.g. RS232, PROFIBUS,
CANopen)
CX5120 | Embedded PC with Intel Atom® E3815

CX5120 | Embedded PC with Intel Atom® E3815

CX5000 Embedded PCs

CX5000 Embedded PCs

CX5100 Embedded PC

The CX5120 has an Intel Atom® single-core processor with a clock rate of 1.46 GHz. The hardware interfaces in this series are oriented and implemented identically to those of the existing CX5000 series. Two independent, Gigabit-capable Ethernet interfaces as well as four USB 2.0 and a DVI-I interface are available. A multitude of further connection options or gateway functions are created by an optional interface, which can be pre-fitted in the factory, as well as the I/O level, which can selectively consist either of E-bus or K-bus terminals.

The CX5120 is characterized by low power consumption and fanless design.

Depending on the installed TwinCAT runtime environment, the CX5120 can be used for implementing PLC or PLC/motion control projects with or without visualization. The execution of motion control applications with interpolating axis movements is also possible.

Like the CX5000, the CX5100 series has a compact design; a modular device with extension modules like in the CX2000 series is not available.

Product status:

regular delivery

Product information

Technical dataCX5120
ProcessorIntel Atom® E3815, 1.46 GHz
Number of cores1
Flash memoryslot for CFast card and microSD card, cards not included
Main memory2 GB DDR3 RAM (not expandable)
1-second UPSintegrated (1 MB on CFast card)
Interfaces2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-I, 4 x USB 2.0, 1 x optional interface
Coolingpassive
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x bus status
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows Embedded Compact 7, Windows Embedded Standard 7 P, Windows 10 IoT Enterprise 2016 LTSB, Windows 10 IoT Enterprise 2019 LTSC, Windows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD
Control softwareTwinCAT 2 runtime
TwinCAT 3 runtime (XAR)
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%)
Current supply E-bus/K-bus2 A
Max. power consumption11 W
Max. power consumption (with loading UPS)18 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Weightapprox. 975 g
Dimensions (W x H x D)122 mm x 100 mm x 92 mm
Relative humidity95%, no condensation
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Ex markingATEX:
II 3 G Ex nA IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc
IECEx:
Ex nA IIC T4 Gc
Ex tc IIIC T135 °C Dc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
Approvals/markingsCE, UL, with CX2900-0107 ordering option: ATEX, IECEx, cFMus
TwinCAT 3 platform levelPerformance (40); please see here for an overview of all the TwinCAT 3 platform level
Ordering information
CX5120-0100CPU module, no operating system, no TwinCAT
CX5120-0110CPU module, Microsoft Windows Embedded Compact 7, no TwinCAT
CX5120-0111CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 PLC runtime
CX5120-0112CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 NC PTP runtime
CX5120-0113CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 NC I runtime
CX5120-0115CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 3 runtime (XAR), no licenses included
CX5120-0120CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, no TwinCAT
CX5120-0121CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 2 PLC runtime
CX5120-0122CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 2 NC PTP runtime
CX5120-0123CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 2 NC I runtime
CX5120-0125CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 3 runtime (XAR), no licenses included
CX5120-0130CPU module, Microsoft Windows Embedded Standard 7 P, 64 bit, no TwinCAT
CX5120-0135CPU module, Microsoft Windows Embedded Standard 7 P, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX5120-0140CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, no TwinCAT
CX5120-0141CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, TwinCAT 2 PLC runtime
CX5120-0142CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, TwinCAT 2 NC PTP runtime
CX5120-0143CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, TwinCAT 2 NC I runtime
CX5120-0150CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 64 bit, no TwinCAT
CX5120-0155CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX5120-0160CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, no TwinCAT
CX5120-0161CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 PLC runtime
CX5120-0162CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 NC PTP runtime
CX5120-0163CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 NC I runtime
CX5120-0170CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, no TwinCAT
CX5120-0175CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX5120-0185CPU module, TwinCAT/BSD, TwinCAT 3 runtime (XAR), no licenses included
CX5120-0190CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, no TwinCAT
CX5120-0195CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included

CX51x0-016x: only 4 GB RAM can be used with Windows 10 IoT Enterprise 2019 LTSC 32 Bit.

The end date of the extended support for the operating system Microsoft Windows Embedded Compact 7 has already passed. Up-to-date security updates can no longer be provided. TwinCAT is only supported up to build 4024.

Windows Embedded Compact 7 and TwinCAT/BSD require a CFast flash card with a minimum capacity of 20 GB. Other operating systems require a CFast flash card with a minimum capacity of 40 GB.

TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.

Options
CX2900-0107Device modification for CX5120, CX5130, CX5140 and CX9020 Embedded PCs according to the requirements for ATEX, IECEx and FM certification. The modification is mandatory for the usage of CX5120, CX5130, CX5140 and CX9020 in hazardous areas, zone 2/22 respectively Class I, Div. 2.
It includes the modification and repositioning of the device label as well as a mounting bracket installed ex works for mechanical locking of the connectors.
Product labeling:
ATEX: II 3 G Ex nA IIC T4 Gc and II 3 D Ex tc IIIC T135 °C Dc
IECEx: Ex nA IIC T4 Gc and Ex tc IIIC T135 °C Dc
cFMus: CL I, DIV 2. GP A, B, C, D and CL I, Zn 2 AEx/Ex ec IIC T4 Gc
Read the device documentation for use in hazardous areas carefully.
Optional interfaces
CX5120-N020Audio interface, 3 x 3.5 mm jack sockets, Line In, Mic In, Line Out or 5.1 Surround. Is not supported by Windows Embedded Compact 7.
CX5120-N030RS232 interface, D-sub plug, 9-pin (RXD, TXD, RTS, CTS)
CX5120-N031RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on
CX5120-N031-0001RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on
CX5120-N031-0002RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off
CX5120-N031-0003RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off
CX5120-N031-0004RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on
CX5120-M1122 x EtherCAT master interface
CX5120-B110EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45)
CX5120-M310PROFIBUS master interface, D-sub socket, 9-pin
CX5120-B310PROFIBUS slave interface, D-sub socket, 9-pin
CX5120-M510CANopen master interface, D-sub plug, 9-pin
CX5120-B510CANopen slave interface, D-sub plug, 9-pin
CX5120-M930PROFINET RT, controller interface, Ethernet (2 x RJ45 switch)
CX5120-B930PROFINET RT, device interface, Ethernet (2 x RJ45 switched)
Accessories
CX1900-0101DVI-to-VGA passive adaptor for connecting a standard desktop VGA monitor to the CX system (singles out the VGA signals of the DVI-I interface).
CX2900-0108Logo strips for CX5xxx, transparent for individual labeling, package contents 20 units
CX1900-0122512 MB microSD card
CX1900-01241 GB microSD card
CX1900-01262 GB microSD card
CX1900-013216 GB microSD card
CX2900-002620 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems)
CX2900-003840 GB CFast card, 3D flash, extended temperature range
CX2900-004080 GB CFast card, 3D flash, extended temperature range
CX2900-0042160 GB CFast card, 3D flash, extended temperature range
CX2900-0044320 GB CFast card, 3D flash, extended temperature range
C9900-K530,-K552,-K553,-K554USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black, USB A, plug, straight, male, 4-pin – USB B, plug, straight, male, 4-pin
C9900-K569,-K570,K577USB cable, shielded, PVC, 2 x 2 x AWG28 + 1 x 2 AWG28 + 1 x 2 x AWG24, fixed installation, black, USB A, plug, straight, male, 9-pin – USB B, plug, straight, male, 9-pin
ZK1090-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
ZK1093-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
C9900-K527,-K549,-K550,-K568Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 18 + 1-pin – DVI-D, plug, straight, male, 18 + 1-pin
C9900-K528,-K529,-K534...K537,-K688Display cable, shielded, PVC, 14 x AWG24, fixed installation, black, DVI-D, plug, straight, male, 18 + 1-pin – DVI-D, plug, straight, male, 18 + 1-pin
C9900-K780...K783, -K820Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 24 + 1-pin – DisplayPort, plug, straight, male, 20-pin
C9900-K543,-K544,-K507,-K555,-K651Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 24 + 1-pin – M16, plug, straight, female, 19-pin
BZ1xxx100 contact labels, various colors, pre-printed
BZ2xxx100 contact labels, various colors, blank

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use