The CX5130 has an Intel Atom® multi-core processor with a clock rate of 1.75 GHz. This makes genuine multi-core technology possible in the Embedded PC segment. The hardware interfaces in this series are oriented and implemented identically to those of the existing CX5000 series. Two independent, Gigabit-capable Ethernet interfaces as well as four USB 2.0 and a DVI-I interface are available. A multitude of further connection options and gateway functions is created by an optional interface, which can be pre-equipped ex factory, as well as the I/O level, which can optionally consist of either E-bus or K-bus terminals.
The CX5130 is characterized by low power consumption and fanless design.
Depending on the installed TwinCAT runtime environment, the CX5130 can be used for implementing PLC or PLC/motion control projects with or without visualization. The execution of motion control applications with interpolating axis movements is also possible.
Like the CX5000, the CX5100 series has a compact design; a modular device with extension modules like in the CX2000 series is not available.
Product status:
regular delivery
Product information
Technical data | CX5130 |
---|---|
Processor | Intel Atom® E3827, 1.75 GHz |
Number of cores | 2 |
Flash memory | slot for CFast card and microSD card, cards not included |
Main memory | 4 GB DDR3 RAM (not expandable) |
1-second UPS | integrated (1 MB on CFast card) |
Interfaces | 2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-I, 4 x USB 2.0, 1 x optional interface |
Cooling | passive |
Diagnostics LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status |
Clock | internal battery-backed clock for time and date (battery exchangeable) |
Operating system | Windows Embedded Compact 7, Windows Embedded Standard 7 P, Windows 10 IoT Enterprise 2016 LTSB, Windows 10 IoT Enterprise 2019 LTSC, Windows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD |
Control software | TwinCAT 2 runtime TwinCAT 3 runtime (XAR) |
I/O connection | E-bus or K-bus, automatic recognition |
Power supply | 24 V DC (-15%/+20%) |
Current supply E-bus/K-bus | 2 A |
Max. power consumption | 14 W |
Max. power consumption (with loading UPS) | 20 W |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) |
Weight | approx. 1095 g |
Dimensions (W x H x D) | 142 mm x 100 mm x 92 mm |
Relative humidity | 95%, no condensation |
Operating/storage temperature | -25…+60°C/-40…+85°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protection rating | IP20 |
Approvals/markings | CE, UL, DNV GL, with CX2900-0107 ordering option: ATEX, IECEx, cFMus |
Ex marking | ATEX: II 3 G Ex nA IIC T4 Gc II 3 D Ex tc IIIC T135 °C Dc IECEx: Ex nA IIC T4 Gc Ex tc IIIC T135 °C Dc cFMus: Class I, Division 2, Groups A, B, C, D Class I, Zone 2, AEx ec IIC T4 Gc |
TwinCAT 3 platform level | Performance (40); please see here for an overview of all the TwinCAT 3 platform level |
Ordering information | |
---|---|
CX5130-0100 | CPU module, no operating system, no TwinCAT |
CX5130-0110 | CPU module, Microsoft Windows Embedded Compact 7, no TwinCAT |
CX5130-0111 | CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 PLC runtime |
CX5130-0112 | CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 NC PTP runtime |
CX5130-0113 | CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 NC I runtime |
CX5130-0115 | CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 3 runtime (XAR), no licenses included |
CX5130-0120 | CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, no TwinCAT |
CX5130-0121 | CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 2 PLC runtime |
CX5130-0122 | CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 2 NC PTP runtime |
CX5130-0123 | CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 2 NC I runtime |
CX5130-0125 | CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 3 runtime (XAR), no licenses included |
CX5130-0130 | CPU module, Microsoft Windows Embedded Standard 7 P, 64 bit, no TwinCAT |
CX5130-0135 | CPU module, Microsoft Windows Embedded Standard 7 P, 64 bit, TwinCAT 3 runtime (XAR), no licenses included |
CX5130-0140 | CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, no TwinCAT |
CX5130-0141 | CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, TwinCAT 2 PLC runtime |
CX5130-0142 | CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, TwinCAT 2 NC PTP runtime |
CX5130-0143 | CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, TwinCAT 2 NC I runtime |
CX5130-0150 | CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 64 bit, no TwinCAT |
CX5130-0155 | CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 64 bit, TwinCAT 3 runtime (XAR), no licenses included |
CX5130-0160 | CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, no TwinCAT |
CX5130-0161 | CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 PLC runtime |
CX5130-0162 | CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 NC PTP runtime |
CX5130-0163 | CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 NC I runtime |
CX5130-0170 | CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, no TwinCAT |
CX5130-0175 | CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included |
CX5130-0185 | CPU module, TwinCAT/BSD, TwinCAT 3 runtime (XAR), no licenses included |
CX5130-0190 | CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, no TwinCAT |
CX5130-0195 | CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included |
CX51x0-016x: only 4 GB RAM can be used with Windows 10 IoT Enterprise 2019 LTSC 32 Bit.
The end date of the extended support for the operating system Microsoft Windows Embedded Compact 7 has already passed. Up-to-date security updates can no longer be provided. TwinCAT is only supported up to build 4024.
Windows Embedded Compact 7 only supports one CPU core.
Windows Embedded Compact 7 and TwinCAT/BSD require a CFast flash card with a minimum capacity of 20 GB. Other operating systems require a CFast flash card with a minimum capacity of 40 GB.
TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.
Options | |
---|---|
CX2900-0107 | Device modification for CX5120, CX5130, CX5140 and CX9020 Embedded PCs according to the requirements for ATEX, IECEx and FM certification. The modification is mandatory for the usage of CX5120, CX5130, CX5140 and CX9020 in hazardous areas, zone 2/22 respectively Class I, Div. 2.
It includes the modification and repositioning of the device label as well as a mounting bracket installed ex works for mechanical locking of the connectors. Product labeling: ATEX: II 3 G Ex nA IIC T4 Gc and II 3 D Ex tc IIIC T135 °C Dc IECEx: Ex nA IIC T4 Gc and Ex tc IIIC T135 °C Dc cFMus: CL I, DIV 2. GP A, B, C, D and CL I, Zn 2 AEx/Ex ec IIC T4 Gc Read the device documentation for use in hazardous areas carefully. |
Optional interfaces | |
---|---|
CX5130-N010 | DVI-D interface, additional DVI-D port for clone or extended display mode.
Is not supported by Windows Embedded Compact 7 or TwinCAT/BSD. |
CX5130-N011 | DisplayPort interface, additional DisplayPort for clone or extended display mode.
Is not supported by Windows Embedded Compact 7 or TwinCAT/BSD. |
CX5130-N020 | Audio interface, 3 x 3.5 mm jack sockets, Line In, Mic In, Line Out or 5.1 Surround. Is not supported by Windows Embedded Compact 7. |
CX5130-N030 | RS232 interface, D-sub plug, 9-pin (RXD, TXD, RTS, CTS) |
CX5130-N031 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on |
CX5130-N031-0001 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on |
CX5130-N031-0002 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off |
CX5130-N031-0003 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off |
CX5130-N031-0004 | RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on |
CX5130-M112 | 2 x EtherCAT master interface |
CX5130-B110 | EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45) |
CX5130-M310 | PROFIBUS master interface, D-sub socket, 9-pin |
CX5130-B310 | PROFIBUS slave interface, D-sub socket, 9-pin |
CX5130-M510 | CANopen master interface, D-sub plug, 9-pin |
CX5130-B510 | CANopen slave interface, D-sub plug, 9-pin |
CX5130-M930 | PROFINET RT, controller interface, Ethernet (2 x RJ45 switch) |
CX5130-B930 | PROFINET RT, device interface, Ethernet (2 x RJ45 switched) |
Accessories | |
---|---|
CX1900-0101 | DVI-to-VGA passive adaptor for connecting a standard desktop VGA monitor to the CX system (singles out the VGA signals of the DVI-I interface). |
CX1900-0102 | Spare battery suitable for CX81x0, CX5xxx, CX90x0, CX20xx – lithium button cell type CR2032, 3V/225 mAh – follow polarity when installing |
CX2900-0108 | logo strips for CX5xxx, transparent for individual labeling, package contents 20 units |
CX1900-0122 | 512 MB microSD card |
CX1900-0124 | 1 GB microSD card |
CX1900-0126 | 2 GB microSD card |
CX1900-0132 | 16 GB microSD card |
CX2900-0026 | 20 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems) |
CX2900-0038 | 40 GB CFast card, 3D flash, extended temperature range |
CX2900-0040 | 80 GB CFast card, 3D flash, extended temperature range |
CX2900-0042 | 160 GB CFast card, 3D flash, extended temperature range |
CX2900-0044 | 320 GB CFast card, 3D flash, extended temperature range |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use