Product information
Technical data | Head A |
---|---|
Shielding | yes |
Installation size | DVI-D |
Connector type | plug |
Contact type | male |
Number of positions (face) | 18+1-pin |
Rated current | 1.5 A |
Rated voltage | 40 V (AC) |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | DVI-D |
Connector type | plug |
Contact type | male |
Number of positions (face) | 18+1-pin |
Rated current | 1.5 A |
Rated voltage | 40 V (AC) |
Technical data | Cable by meter |
---|---|
Operating voltage | 30 V |
Use | fixed installation |
Material jacket | PVC (polyvinyl chloride) |
Outer cable diameter | 10.0 mm ± 0.2 mm (0.3937" ± 0.0079") |
Jacket color | black |

A1 | 57.6 mm |
A2 | 13.5 mm |
A3 | 40.0 mm |
B1 | 57.6 mm |
B2 | 13.5 mm |
B3 | 40.0 mm |
Ordering information | Length |
---|---|
C9900-K688 | 7.50 m |
C9900-K528 | 10.00 m |
C9900-K529 | 15.00 m |
C9900-K534 | 20.00 m |
C9900-K535 | 30.00 m |
C9900-K536 | 40.00 m |
C9900-K537 | 50.00 m |
© Beckhoff Automation 2025 - Terms of Use