Product information
Technical data | Head A |
---|---|
Shielding | yes |
Installation size | DVI-D |
Connector type | plug |
Contact type | male |
Number of positions (face) | 24+1-pin |
Rated current | 1.5 A |
Rated voltage | 40 V |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | M16 |
Connector type | plug |
Contact type | female |
Number of positions (face) | 19-pin |
Rated current | 3 A at 40°C |
Rated voltage | 60 V |
Mating cycles | ≥ 500 |
Technical data | Cable by meter |
---|---|
Operating voltage | 30 V |
Use | fixed installation |
Material jacket | PVC (polyvinyl chloride) |
Outer cable diameter | 7.3 mm ± 0.15 mm (0.2874" ± 0.0059") |
Min. bending radius, fixed installation | 10 x outer cable diameter |
Jacket color | black |

A1 | 56.2 mm |
A2 | 40.0 mm |
B1 | 63.0 mm |
B2 | Ø 18,6 mm |
Ordering information | Length |
---|---|
C9900-K543 | 1.00 m |
C9900-K544 | 3.00 m |
C9900-K555 | 5.00 m |
C9900-K651 | 6.00 m |
© Beckhoff Automation 2025 - Terms of Use