DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL6184 | EtherCAT Terminal, 4-channel communication interface, HART, secondary masterNew

Image similar, may contain optional accessories
EL6184 | EtherCAT Terminal, 4-channel communication interface, HART, secondary master

EL6184 | EtherCAT Terminal, 4-channel communication interface, HART, secondary master

Run
HART/Error 1, 2
HART/Error 3, 4
Power contact
+24 V DC
Power contact 0 V
Input 1
GND
GND
Input 3
Input 2
GND
GND
Input 4
EL6184 | EtherCAT Terminal, 4-channel communication interface, HART, secondary master

EL6184 | EtherCAT Terminal, 4-channel communication interface, HART, secondary master

EL6184 | EtherCAT Terminal, 4-channel communication interface, HART, secondary master

EL6184 | EtherCAT Terminal, 4-channel communication interface, HART, secondary master

Tutorial: Integration of HART Field devices into TwinCAT

Tutorial: Integration of HART Field devices into TwinCAT

EtherCAT Terminal for HART-capable field devices

The EL6184 offers four interfaces for integrating HART-capable field devices. The EtherCAT Terminal serves as a secondary master and can be seamlessly integrated into existing connections. Maintenance and diagnostic data, for example, can be retrieved from field devices, as is the case in the context of NAMUR Open Architecture (NOA).

 

HART communication can also be used for the FDT/DTM concept. The TwinCAT FDT Container enables field device DTMs to be directly integrated into TwinCAT Engineering. This means that field device configuration and diagnostics are already available in the development environment. As the FDT concept only supports 32-bit, it cannot be used in the 64-bit TwinCAT XAE Shell.

Product status:

regular delivery

Product information

Technical dataEL6184
Number of inputs4
TechnologyHART (version 7)
Power supplyvia the E-bus
Internal resistance100.1 kΩ
Dielectric strengthmax. 30 V
Electrical isolation500 V (E-bus/signal voltage)
Current consumption power contacts
Current consumption E-bustyp. 70 mA
Weightapprox. 60 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, Ex, IECEx (in preparation)
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use