DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL6740-0010 | EtherCAT Terminal, 1-channel communication interface, Interbus, slave

EL6740-0010 | EtherCAT Terminal, 1-channel communication interface, Interbus, slave

EL6740-0010 | EtherCAT Terminal, 1-channel communication interface, Interbus, slave

Status LEDs
Fieldbus signal input
Fieldbus signal output
Top view 
EL6740-0010 | EtherCAT Terminal, 1-channel communication interface, Interbus, slave

EL6740-0010 | EtherCAT Terminal, 1-channel communication interface, Interbus, slave

The Interbus slave terminal facilitates data exchange between EtherCAT and Interbus. For both bus systems the terminal “mirrors” up to 32 word input and 32 word output to the respective other system. The outputs are written to the inputs of the other bus with minimum delay. The terminal can use the Interbus protocol up to a baud rate of 2 Mbits. Due to the connection via EtherCAT, no PCI slots are required in the PC.

Product status:

regular delivery

Product information

Technical dataEL6740-0010
TechnologyInterbus slave terminal
FieldbusInterbus, max. 400 m between 2 stations at 500 kbit/s
Number of fieldbus channels1
Data transfer rates500 kbit, 2 Mbit (default)
Interfaces2 x D-sub plug, 9-pin, plug and socket with screening and vibration lock
Max. number of bytes fieldbus32 word input and 32 word output
Hardware diagnosticsstatus LEDs
Distributed clocks
Type of connectiononly remote bus
Current consumption power contacts
Current consumption E-bustyp. 450 mA
Special featuresstatus LEDs
Weightapprox. 80 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Approvals/markingsCE, UL, ATEX, IECEx
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use