Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL6254 | EtherCAT Terminal, 4-port communication interface, Modbus TCP, client/serverNew

EL6254 | EtherCAT Terminal, 4-port communication interface, Modbus TCP, client/server

EL6254 | EtherCAT Terminal, 4-port communication interface, Modbus TCP, client/server

Status
Ethernet port 1
Ethernet port 2
Ethernet port 3
Ethernet port 4
EL6254 | EtherCAT Terminal, 4-port communication interface, Modbus TCP, client/server

EL6254 | EtherCAT Terminal, 4-port communication interface, Modbus TCP, client/server

The EL6254 Ethernet Modbus TCP terminal enables distributed connection of any Modbus TCP devices to the EtherCAT terminal network. The EL6254 can work as a Modbus client and Modbus TCP server simultaneously and provides up to eight connections which can be used as desired. The IP address of the connected Modbus server can also be changed by the PLC during operation. The EL6254 has an internal switch with four external ports, meaning that four Modbus TCP devices can be connected without an additional switch.

Product status:

product announcement | estimated market release 3rd quarter 2025

Product information

Technical dataEL6254
TechnologyModbus TCP client/server
Number of channels4 (switched port)
Data transfer standardEthernet
Data transfer rates10/100 Mbit/s
Supply voltage electronicsvia E-bus
Distributed clocksno
Electrical isolation500 V (E-bus/Ethernet)
Current consumption power contacts
Current consumption E-bus250 mA
Special featuresopen TCP/UDP connection, Modbus UDP in preparation
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use