DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL6733-0010 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, slave

Image similar, may contain optional accessories
EL6733-0010 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, slave

EL6733-0010 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, slave

Status
Fieldbus connection
EL6733-0010 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, slave

EL6733-0010 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, slave

The EL6733-0010 PROFIBUS slave terminal supports the PROFIBUS protocol with all its features and enables the integration of any PROFIBUS devices into the EtherCAT Terminal network. The terminal features the latest PROFIBUS technology thanks to Beckhoff’s PROFIBUS chip, which was developed in-house. This includes a high-precision isochronous mode for axis control and extended diagnostic options. These masters are the only ones that support different polling rates for slaves.

 

  • cycle times from 200 µs possible
  • PROFIBUS DP, PROFIBUS DP-V1, and PROFIBUS DP-V2
  • master and slave up to 12 MBit/s
  • high-performance parameter and diagnostic interfaces
  • freely configurable error management for each bus device
  • reading of the bus configuration and automatic assignment of the GSD files possible

 

Like the FC3101 PROFIBUS PCI card, the EL6733-0010 is used to connect to PROFIBUS networks; however, it saves space since it does not require PCI slots in the industrial PC.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataEL6733-0010
TechnologyPROFIBUS slave terminal
Cycle timediffering DP cycle times per slave are possible using the CDL concept
FieldbusPROFIBUS DP (standard), PROFIBUS DP-V1 (Cl. 1+2: acyclic services, alarms), DP-V2, PROFIBUS MC (equidistant)
Number of fieldbus channels1
Data transfer rates9.6 kbaud…12 Mbaud
Interfaces1 x D-sub socket, 9-pin, galvanically decoupled
Hardware diagnosticsstatus LEDs
Distributed clocks
Bit width in the process imagetotal max.: 1.4 kbyte input and 1.4 kbyte output data
Current consumption power contacts
Weightapprox. 70 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use