DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL6754 | EtherCAT Terminal, 1-channel communication interface, DeviceNet, master

EL6754 | EtherCAT Terminal, 1-channel communication interface, DeviceNet, master

EL6754 | EtherCAT Terminal, 1-channel communication interface, DeviceNet, master

Status LEDs
Fieldbus connection
Top view 
EL6754 | EtherCAT Terminal, 1-channel communication interface, DeviceNet, master

EL6754 | EtherCAT Terminal, 1-channel communication interface, DeviceNet, master

The terminal enables integration of any DeviceNet devices into the Ethernet terminal network and can be used as a master (EL6754) or slave (EL6754-0010). The DeviceNet terminal offers powerful protocol implementation with a whole host of features:

 

  • supports all DeviceNet I/O modes: polling, change-of-state, cyclic, strobed
  • unconnected message manager (UCMM)
  • offline connection set, device heartbeat messages, device shutdown messages
  • Auto Device Replacement (ADR)
  • high-performance parameter and diagnostic interfaces
  • freely configurable error management for each bus device

 

Like the FC5201 DeviceNet PCI card, the EL6754 is used to connect to DeviceNet networks; however, it saves space since it does not require PCI slots in the industrial PC.

Product status:

product announcement | estimated market release 4th quarter 2024

Product information

Technical dataEL6754
TechnologyDeviceNet master terminal
FieldbusDeviceNet
Number of fieldbus channels1
Data transfer rates125, 250, 500 kbaud
Interfacesopen style connector, 5-pin, according to DeviceNet specification, galvanically decoupled (Connector is supplied.)
CommunicationDeviceNet network master (scanner)
Bus devicemax. 63 slaves
Hardware diagnosticsstatus LEDs
Distributed clocks
Current consumption power contacts
Special featuresDeviceNet scanner
Weightapprox. 70 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use