Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EK1322 | 2-port EtherCAT P junction with feed-in

Image similar, may contain optional accessories
EK1322 | 2-port EtherCAT P junction with feed-in

EK1322 | 2-port EtherCAT P junction with feed-in

Status
EtherCAT P junction 1
EtherCAT P junction 2
EK1322 | 2-port EtherCAT P junction with feed-in

EK1322 | 2-port EtherCAT P junction with feed-in

Hannover Messe 2016: EtherCAT P

Hannover Messe 2016: EtherCAT P

The EK1322 2-port EtherCAT P junction can be used in an EtherCAT Terminal segment at any desired position between the EtherCAT Terminals and enables configuration of EtherCAT P star topologies. A modular EtherCAT P star hub can be realized by using several EK1322 units in a station.

 

Special features:

  • connection technology: 2 x P-coded M8 sockets
  • can be used for configuring an EtherCAT P star topology

 

The front terminal points are used for the system and sensor supply US and the peripheral voltage for actuators UP for the EtherCAT P outputs. A connection to individual EtherCAT P devices or even complete EtherCAT P segments can be established via the P-coded M8 sockets, which enable the connection of an EtherCAT P cable with M8 connector.

Product status:

regular delivery

Product information

Technical dataEK1322
Task within EtherCAT systemcoupling of EtherCAT P junctions
Data transfer mediumEtherCAT P cable, shielded, to 100BASE-TX EtherCAT P networks
Bus interface2 x M8 socket, P-coded, shielded
Power supplyexternal feed-in: 24 V DC (-15 %/+20 %) for US and UP
Sum currentmax. 3 A per US and UP for all EtherCAT P ports in total
Current consumption from UStyp. 3 mA
Current consumption from UPtyp. 3 mA
Current consumption E-bus200 mA
Operating temperature0…55°C
Storage temperature-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEK-24-PWR
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm without connector
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringdepending on module
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG28…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use