Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EK1122 | 2-port EtherCAT junctionPreferred type

Image similar, may contain optional accessories
EK1122 | 2-port EtherCAT junction

EK1122 | 2-port EtherCAT junction

Run
EtherCAT junction 1
EtherCAT junction 2
EK1122 | 2-port EtherCAT junction

EK1122 | 2-port EtherCAT junction

EK1122 | 2-port EtherCAT junction

EK1122 | 2-port EtherCAT junction

The EK1122 2-port EtherCAT junction can be used in an EtherCAT Terminal segment at any desired position between the EtherCAT Terminals and enables configuration of EtherCAT star topologies. A modular EtherCAT star hub can be realized by using several EK1122 units in a station.

 

Special features:

  • Connection technology: 2 x RJ45 sockets
  • Connection lengths: up to 100 m
  • Can be used for configuring an EtherCAT star topology

 

The EK1122 has two RJ45 sockets, which enable connection of an Ethernet cable with RJ45 connector and establish a connection to a further EtherCAT segment or to individual EtherCAT devices. The EK1122 supports coupling and uncoupling of EtherCAT segments during operation (Hot Connect).

Product status:

regular delivery

Product information

Technical dataEK1122
Task within EtherCAT systemcoupling of EtherCAT junctions
Data transfer mediumEthernet/EtherCAT cable (min. Cat.5), shielded
Distance between stations100 m (100BASE-TX)
ProtocolEtherCAT
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Configurationnot required
Bus interface2 x RJ45
Power supplyfrom E-bus
Current consumptiontyp. 220 mA
Weightapprox. 75 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, cFMus
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
cFMus: Class I, Division 2, Groups A, B, C, D Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use