Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EK1000 | EtherCAT TSN Coupler

Image similar, may contain optional accessories
EK1000 | EtherCAT TSN Coupler

EK1000 | EtherCAT TSN Coupler

Power
E-bus
Coupler
supply
Input for
power contacts
Power contacts
Front flap
Link/Act
Ethernet
Link/Act
EtherCAT
Address selector
EK1000 | EtherCAT TSN Coupler

EK1000 | EtherCAT TSN Coupler

Virtual PLC and Safety PLC

Virtual PLC and Safety PLC

The EK1000 EtherCAT Coupler supports EtherCAT communication via switched Ethernet networks, such as TSN networks (Time-Sensitive Networking), and allows for connecting various EtherCAT Terminals from the wide range of I/Os with standard network technology. The EtherCAT Open Mode protocol enables communication via a layer 2 or a UDP connection. Via UDP, EtherCAT data can also be addressed across routers. The EK1000 is TSN-ready and can be made TSN-capable by a firmware update when the TSN technology is available. Proven EtherCAT features, such as distributed clocks and XFC, can also be used within a TSN network. In addition, it allows for connecting EtherCAT-capable drives that do not have a TSN-capable interface. Thus, the EK1000 effectively links EtherCAT and TSN networks, combining their benefits: EtherCAT provides a real-time capable single-device level and is therefore ideally suited to combine the numerous small data packets that come from the digital and analog inputs and are typical of industrial environments into a complete process image. TSN, on the other hand, defines a physical layer, which only relates to the switch layer in switched Ethernet networks. As a real-time extension of the general Ethernet technology, it controls the procedures and priorities for the transport of Ethernet telegrams through a TSN-capable, switched network. The EtherCAT Coupler has two RJ45 ports. One of these 100 Mbit/s ports connects the EK1000 to the Ethernet or TSN network. The second port enables EtherCAT network extensions, e.g., via the EK1100 EtherCAT Coupler. The EK1000 extends the TwinCAT automation software with a TSN-capable version of EtherCAT communication. In this way, TSN networks can also be managed seamlessly, and EtherCAT devices located in different terminal strands can be addressed via the TSN network.

Product status:

regular delivery

Product information

Technical dataEK1000
Task within EtherCAT systemcoupling of EtherCAT Terminals (ELxxxx) to TSN networks
Networksmode 1: for unmanaged switch networks;
mode 2: for TSN networks (in preparation)
Data transfer mediumEthernet/EtherCAT cable (min. Cat.5), shielded
Distance between stationsmax. 100 m (100BASE-TX)
Number of EtherCAT Terminalsup to 65,534
Type/number of peripheral signals
ProtocolEtherCAT Open Mode
Delay
Data transfer rates100 Mbit/s
Configurationnot required
Bus interfaceX001 (RJ45) = 100 Mbit/s Ethernet (TSN); X002 (RJ45) = 100 Mbit/s EtherCAT (EK1100 e.g.)
Power supply24 V DC (-15%/+20%)
Input currenttyp. 120 mA + (total E-bus current)/4
Current supply E-bus2 A
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/Ethernet)
Operating temperature-25…+60°C
Storage temperature-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEK-71-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)71 mm x 100 mm x 73 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

© Beckhoff Automation 2025 - Terms of Use