DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EKM1101 | EtherCAT Coupler with ID switch and diagnostics

EKM1101 | EtherCAT Coupler with ID switch and diagnostics

EKM1101 | EtherCAT Coupler with ID switch and diagnostics

EKM1101 | EtherCAT Coupler with ID switch and diagnostics

EKM1101 | EtherCAT Coupler with ID switch and diagnostics

Distributed Clocks: the integrated time management system in EtherCAT

SPS 2019: Beckhoff Measurement Modules

Distributed Clocks: the integrated time management system in EtherCAT

SPS 2019: Beckhoff Measurement Modules

The EKM1101 EtherCAT Coupler connects the ELMxxxx EtherCAT measurement modules with EtherCAT. Such a station consists of an EKM1101 coupler, any number of EtherCAT Terminals and a bus end cap or an EtherCAT extension such as EK1110 or EK1122. The coupler converts the passing telegrams from Ethernet 100BASE-TX to E-bus signal representation.

On account of three significant properties, the EKM1101 and the functionally identical ELM9410 power supply terminal are designed to meet the needs of high-precision analog measurement technology, e.g. with ELM3xxx terminals:

  • To reduce interference in the connected terminal, both the E-bus supply US and the 24 V power contact supply UP are electrically isolated and filtered in the coupler. The power contact supply can carry a maximum load of 2 A.
  • The extensive voltage and temperature monitoring provides assistance with commissioning and operation. Results are displayed by LED and in the process image.
  • The built-in three-axis position and vibration sensor allows a constant view of the mechanical situation in the control cabinet.

 

As a result, the EKM1101 can be used in special measuring situations instead of the conventional EK1100 EtherCAT Coupler. Mixed operation with EL9410 is possible, but this negates the concept of electrical isolation. The EKM1101 has two hexadecimal ID switches for assigning an ID to a group of EtherCAT components. This group can then be located at any position within the EtherCAT network. Variable topologies are therefore easily implementable.

Product status:

regular delivery

Product information

Technical dataEKM1101
Task within EtherCAT systemcoupling of EtherCAT Terminals (ELxxxx) to 100BASE-TX EtherCAT networks, with identity verification
Data transfer mediumEthernet/EtherCAT cable (min. Cat.5), shielded
Distance between stationsmax. 100 m (100BASE-TX)
Number of EtherCAT Terminalsup to 65,534
Type/number of peripheral signalsmax. 4.2 GB addressable I/O points
Number of configurable IDs256
ProtocolEtherCAT
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Bus interface2 x RJ45
Power supply24 V DC (-15%/+20%)
Current consumption from US100 mA + (∑ E-bus current/4)
Current consumption from UP50 mA + load
Current supply E-bus2000 mA
Power contactsmax. 24 V DC/max. 2 A outgoing
Special featureselectrically isolated output voltages, reverse polarity protection, diagnostics of supply and output voltages, internal temperature and position and vibration
Electrical isolation500 V (supply voltages Us/Up to E-bus/power contacts)
Weightapprox. 450 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
  II 3G Ex ec IIC T4 Gc
IECEx:
  Ex ec IIC T4 Gc
cFMus:
  Class I, Division 2, Groups A, B, C, D
  Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEKM-30-10pin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use