解除修正閉じる

Modular C6027 complements ultra-compact Industrial PC series

High and fanless computing power with scalable interface expansions and 1-second UPS

The C6027 ultra-compact Industrial PC from Beckhoff is a fanless device that offers high computing power in a compact form factor trough Intel®-Core™ i U series processors. Compared to the C6025 IPC already on the market, it has a second circuit board level with optional interfaces or an integrated 1-second UPS. Further variants are in preparation.

The C6027 ultra-compact Industrial PC opens up numerous new application areas for a modular device with an additional circuit board level – optionally selectable as an interface or function extension. Available to start are:

  • 6 x Ethernet ports (RJ45)
  • an integrated 1-second UPS to secure persistent data

In the initial variant, i.e. with a total of nine Ethernet ports, the C6027 is ideally suited as an IoT or security gateway for connecting different machine and system modules. In addition to this edge computing functionality, the C6027 also provides machine builders with a powerful and, at 82 x 127 x 69 mm, extremely compact machine controller. Supported by diverse, flexible mounting options, the device fits in almost every control cabinet and machine concept.

The IPC’s energy-efficient Intel® Core™ i U processor – with significantly lower energy consumption than the other processors in the series – and the advanced passive cooling design enable full heat dissipation via a heat sink on one side. Housed in an aluminum and zinc die-cast enclosure, the C6027 offers a feature set that includes the following:

  • up to four CPU cores
  • 4 GByte DDR4 RAM (expandable to 8 GByte)
  • 40 GByte M.2 SSD with 3D flash memory
  • 1 x DisplayPort video connector
  • 4 x USB 3.0 ports
  • on-board Ethernet controller with 3 x 100/1000Base-T ports
  • operating temperature range of 0 to 50 °C