DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP5209-Bxxx | Fieldbus Box, 1-channel encoder interface, SinCos, 1 Vpp, M23

IP5209-Bxxx | Fieldbus Box, 1-channel encoder interface, SinCos, 1 Vpp, M23

IP5209-Bxxx | Fieldbus Box, 1-channel encoder interface, SinCos, 1 Vpp, M23

Fieldbus connection (design depends
on the fieldbus)
M23 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
Encoder connection
1 | B
2 | + 5 V DC Sensor
3 | R
4 | R
5 | A
6 | A
7 | n.c.
8 | B
9 | n.c.
10 | GNDS
11 | GNDS
12 | + 5 V DC Sensor
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
IP5209-Bxxx | Fieldbus Box, 1-channel encoder interface, SinCos, 1 Vpp, M23

IP5209-Bxxx | Fieldbus Box, 1-channel encoder interface, SinCos, 1 Vpp, M23

The SinCos module IP5209-Bxxx serves as interface for the direct connection of a measuring sensor, for example a measuring probe with sinusoidal voltage output 1 VPP to the higher-level fieldbus. In contrast to the standard version, instead of a voltage input the special IP5209-Bxxx-1000 version has a current input for 11 µAPP measuring probes. The measuring signal is processed, interpolated and made available as a 32 bit value. The signal period resolution is 10 bits, i.e. 1024 steps. The reference mark is also stored in a 32 bit value. The current count and the reference mark value can be read. The limit frequency for the measuring signal inputs is 100 kHz.

Product status:

regular delivery

Product variantsCommunicationBus interface
IP5209-B200Lightbus2 x fiber-optic socket for plug ZS1020-0010
IP5209-B200-1000Lightbus2 x fiber-optic socket for plug ZS1020-0010
IP5209-B310PROFIBUS1 x M12 socket, 5-pin, B-coded
IP5209-B310-1000PROFIBUS1 x M12 socket, 5-pin, B-coded
IP5209-B318PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IP5209-B318-1000PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IP5209-B400Interbus1 x M23 female socket 9-pin, 1 x M23 male socket 9-pin
IP5209-B400-1000Interbus1 x M23 female socket 9-pin, 1 x M23 male socket 9-pin
IP5209-B520DeviceNet1 x M12 plug, 5-pin
IP5209-B520-1000DeviceNet1 x M12 plug, 5-pin
IP5209-B528DeviceNet1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP5209-B528-1000DeviceNet1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP5209-B730Modbus RTU1 x M12 socket, 5-pin, B-coded
IP5209-B730-1000Modbus1 x M12 socket, 5-pin, B-coded
IP5209-B800RS485/RS4221 x M12 socket, 5-pin, B-coded
IP5209-B800-1000RS4851 x M12 socket, 5-pin, B-coded
IP5209-B810RS2321 x M12 socket, 5-pin, B-coded
IP5209-B810-1000RS2321 x M12 socket, 5-pin, B-coded

© Beckhoff Automation 2024 - Terms of Use