DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP5209-B200 | Fieldbus Box, 1-channel encoder interface, Lightbus, SinCos, 1 Vpp, M23

IP5209-B200 | Fieldbus Box, 1-channel encoder interface, Lightbus, SinCos, 1 Vpp, M23

IP5209-B200 | Fieldbus Box, 1-channel encoder interface, Lightbus, SinCos, 1 Vpp, M23

Fieldbus connection (design depends
on the fieldbus)
M23 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
Encoder connection
1 | B
2 | + 5 V DC Sensor
3 | R
4 | R
5 | A
6 | A
7 | n.c.
8 | B
9 | n.c.
10 | GNDS
11 | GNDS
12 | + 5 V DC Sensor
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
IP5209-B200 | Fieldbus Box, 1-channel encoder interface, Lightbus, SinCos, 1 Vpp, M23

IP5209-B200 | Fieldbus Box, 1-channel encoder interface, Lightbus, SinCos, 1 Vpp, M23

The SinCos module IP5209-Bxxx serves as interface for the direct connection of a measuring sensor, for example a measuring probe with sinusoidal voltage output 1 VPP to the higher-level fieldbus. In contrast to the standard version, instead of a voltage input the special IP5209-Bxxx-1000 version has a current input for 11 µAPP measuring probes. The measuring signal is processed, interpolated and made available as a 32 bit value. The signal period resolution is 10 bits, i.e. 1024 steps. The reference mark is also stored in a 32 bit value. The current count and the reference mark value can be read. The limit frequency for the measuring signal inputs is 100 kHz.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product information

Technical data position measurementIP5209-Bxxx
Connection technologyM23 connector with outer thread, 12-pin
Number of channels1
Connection encoder/sensorM23 connector with outer thread, 12-pin
Nominal voltage24 V DC (-15%/+20%)
Signal input1 VPP
Encoder supply5 V DC
Sensor supply5 V DC from control voltage, max. 0.5 A
Limit frequency100 kHz (scanning of the input signals with 500 kHz)
Resolution10 bit, 1024 steps per period
Commandsset count, evaluate reference mark latch, change of direction, frequency control
Data transfer rates
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Current consumption from US (without sensor current)130 mA
Bit width in the process imageinput/output: 2 x 32 bit data, 1 x 8 bit control/status
Electrical isolationdepends on the bus system
Technical dataIP5209-B200
Extension modules
Digital peripheral signalsaccording to I/O type
Analog peripheral signalsaccording to I/O type
Configuration possibilityvia KS2000 or the controller
Data transfer rates2.5 Mbaud
Bus interface2 x fiber-optic socket for plug ZS1020-0010
Data transfer mediumfiber-optic conductor: APF (plastic) fiber (1,000 µm)
Power supplycontrol voltage: 24 V DC (-15%/+20%); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: yes, control voltage/inputs or outputs: according to I/O type
Distance between stations45 m
Data transfer time0.26 ms in the case of 10 modules for 32 bit input and output each (without IP-Link)
Weightapprox. 250 g
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataXXL housing
Dimensions (W x H x D)30 mm x 210 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3
Ordering informationCompact Box for Lightbus systems
IP5209-B200Fieldbus Box, 1-channel encoder interface, Lightbus, SinCos, 1 Vpp, M23
IP5209-B200-1000Fieldbus Box, 1-channel encoder interface, Lightbus, SinCos, 11 µApp, M23

Loading content ...

© Beckhoff Automation 2024 - Terms of Use