
The SinCos module IP5209-Bxxx serves as interface for the direct connection of a measuring sensor, for example a measuring probe with sinusoidal voltage output 1 VPP to the higher-level fieldbus. In contrast to the standard version, instead of a voltage input the special IP5209-Bxxx-1000 version has a current input for 11 µAPP measuring probes. The measuring signal is processed, interpolated and made available as a 32 bit value. The signal period resolution is 10 bits, i.e. 1024 steps. The reference mark is also stored in a 32 bit value. The current count and the reference mark value can be read. The limit frequency for the measuring signal inputs is 100 kHz.
Product information
Technical data position measurement | IP5209-Bxxx-1000 |
---|---|
Connection technology | M23 connector with outer thread, 9-pin |
Number of channels | 1 |
Connection encoder/sensor | M23 connector with outer thread, 9-pin |
Nominal voltage | 24 V DC (-15%/+20%) |
Signal input | 11 µAPP |
Encoder supply | 5 V DC |
Sensor supply | 5 V DC from control voltage, max. 0.5 A |
Limit frequency | 100 kHz (scanning of the input signals with 500 kHz) |
Resolution | 10 bit, 1024 steps per period |
Commands | set count, evaluate reference mark latch, change of direction, frequency control |
Data transfer rates | – |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Current consumption from US (without sensor current) | 130 mA |
Bit width in the process image | input/output: 2 x 32 bit data, 1 x 8 bit control/status |
Electrical isolation | depends on the bus system |
Technical data | IP5209-B310-1000 |
---|---|
Configuration possibility | via KS2000 or the controller, DP-V1 extensions are supported |
Data transfer rates | automatic detection up to 12 Mbaud |
Bus interface | 1 x M12 socket, 5-pin, B-coded |
Data transfer medium | shielded copper cable, 2 x 0.25 mm² |
Power supply | control voltage: 24 V DC (-15%/+20%); load voltage: according to I/O type |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Box supply current | 85 mA + current consumption of sensors, max. 0.5 A |
Auxiliary power current | according to I/O type |
Electrical isolation | control voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type |
Data transfer time | approx. 0.5 ms with 10 stations each with 32 bit input and output |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | Standard housing |
---|---|
Dimensions (W x H x D) | 30 mm x 175 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use