DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP5209-B310 | Fieldbus Box, 1-channel encoder interface, PROFIBUS, SinCos, 1 Vpp, M23

IP5209-B310 | Fieldbus Box, 1-channel encoder interface, PROFIBUS, SinCos, 1 Vpp, M23

IP5209-B310 | Fieldbus Box, 1-channel encoder interface, PROFIBUS, SinCos, 1 Vpp, M23

Fieldbus connection (design depends
on the fieldbus)
M23 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
Encoder connection
1 | B
2 | + 5 V DC Sensor
3 | R
4 | R
5 | A
6 | A
7 | n.c.
8 | B
9 | n.c.
10 | GNDS
11 | GNDS
12 | + 5 V DC Sensor
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
IP5209-B310 | Fieldbus Box, 1-channel encoder interface, PROFIBUS, SinCos, 1 Vpp, M23

IP5209-B310 | Fieldbus Box, 1-channel encoder interface, PROFIBUS, SinCos, 1 Vpp, M23

The SinCos module IP5209-Bxxx serves as interface for the direct connection of a measuring sensor, for example a measuring probe with sinusoidal voltage output 1 VPP to the higher-level fieldbus. In contrast to the standard version, instead of a voltage input the special IP5209-Bxxx-1000 version has a current input for 11 µAPP measuring probes. The measuring signal is processed, interpolated and made available as a 32 bit value. The signal period resolution is 10 bits, i.e. 1024 steps. The reference mark is also stored in a 32 bit value. The current count and the reference mark value can be read. The limit frequency for the measuring signal inputs is 100 kHz.

Product status:

regular delivery

Product information

Technical dataIP5209-B310
Configuration possibilityvia KS2000 or the controller, DP-V1 extensions are supported
Data transfer ratesautomatic detection up to 12 Mbaud
Bus interface1 x M12 socket, 5-pin, B-coded
Data transfer mediumshielded copper cable, 2 x 0.25 mm²
Power supplycontrol voltage: 24 V DC (-15%/+20%); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Box supply current85 mA + current consumption of sensors, max. 0.5 A
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type
Data transfer timeapprox. 0.5 ms with 10 stations each with 32 bit input and output
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataStandard housing
Dimensions (W x H x D)30 mm x 175 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3
Ordering informationCompact Box for PROFIBUS DP systems (12 Mbaud)
IP5209-B310Fieldbus Box, 1-channel encoder interface, PROFIBUS, SinCos, 1 Vpp, M23
IP5209-B310-1000Fieldbus Box, 1-channel encoder interface, PROFIBUS, SinCos, 11 µApp, M23

Loading content ...

© Beckhoff Automation 2024 - Terms of Use