
The IP4112 analog output module generates analog output signals in the range from 0/4 to 20 mA. The power is supplied to the process level with a resolution of 15 bits (default), and is electrically isolated. If the input is transmitted without an arithmetical sign, 16 bit resolution may also be selected. If necessary, the output scaling can be altered.
Ground potential for the four output channels is common with the 24 V DC supply. The analog actuators are powered by the load voltage. The applied auxiliary voltage (which can be any value up to 30 V DC) is fed through to supply the actuators.
Product status:
service phase | Possibly with other technical features or equipment in case of a service order or repair
Product information
System data | Lightbus | IPxxxx-B200, IL230x-B200 |
---|---|
Number of I/O stations | 254 |
Number of I/O points | 16,192 |
Data transfer medium | fiber-optic conductor: APF (plastic) fiber (1,000 µm) |
Distance between stations | 45 m |
Data transfer time | 0.26 ms in the case of 10 modules for 32 bit input and output each (without IP-Link) |
Technical data analog outputs | IP4112-Bxxx |
---|---|
Number of channels | 4 analog outputs |
Number of outputs | 4 |
Output connections | M12, screw type |
Signal current | 0/4…20 mA |
Nominal voltage | 24 V DC |
Load | < 500 Ω |
Resolution | 15 bit, configurable to 16 bit |
Conversion time | < 4 ms |
Measurement error/ uncertainty | < ±0.1 % (relative to full scale value) |
Actuator supply | from the auxiliary voltage UP |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Bit width in the process image | output: 4 x 16 bit data, optional: 4 x 8 bit control/status |
Electrical isolation | channels/control voltage: yes, between the channels: no, control voltage/fieldbus: depends on the bus system |
Current consumption from US (without sensor current) | see documentation |
Technical data | IP4112-B200 |
---|---|
Extension modules | – |
Digital peripheral signals | according to I/O type |
Analog peripheral signals | according to I/O type |
Configuration possibility | via KS2000 or the controller |
Data transfer rates | 2.5 Mbaud |
Bus interface | 2 x fiber-optic socket for plug ZS1020-0010 |
Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Auxiliary power current | according to I/O type |
Electrical isolation | control voltage/fieldbus: yes, control voltage/inputs or outputs: according to I/O type |
Weight | approx. 250 g |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | XXL housing |
---|---|
Dimensions (W x H x D) | 30 mm x 210 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Accessories | |
---|---|
ZK1020-0101-0xxx | pre-assembled IP-Link cable, drag-chain suitable |
ZK2000-6100-0xxx | M12, plug, straight, male, 4-pin, A-coded – open end |
ZK2000-6162-0xxx | M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded |
ZK2020-3200-0xxx | M8, socket, straight, female, 4-pin – open end |
ZK2020-3132-0xxx | M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin |
ZS1020-0010 | IP-Link plug, 1 piece, plug for IP-Link system |
ZS2000-2610 | Plug field assembly, Sensor, IP65/67, M12, straight, male, 4-pin, A-coded, 0.14…1.5 mm², Ø 4…8 mm |
ZS2000-2710 | Plug field assembly, Sensor, IP65/67, M12, straight, male, 5-pin, A-coded, 0.25…1.5 mm², Ø 4…8 mm |
ZS2000-2310 | Plug field assembly, Sensor and Power, IP65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm |
ZS2000-2320 | Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm |
ZS5300-0011 | Mounting plate for 14 small or 7 wide EtherCAT-/ EtherCAT P box modules, stainless steel, 500 mm x 130 mm x 1.5 mm |
ZS5000-0014 | blanking plug, plastic (IP65/67), for M8 socket, green, packaging unit = 50 pieces |
ZS5000-0020 | blanking plug, plastic (IP67), for M12 socket, packaging unit = 50 pieces |
ZB8801-0000 | torque wrench for hexagonal plugs, adjustable |
ZB8801-0001 | torque cable key, M8/wrench size 9, for ZB8801-0000 |
ZB8801-0002 | torque cable key, M12/wrench size 13, for ZB8801-0000 |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use