DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS1020-0001-1124 | Power infeed, 48 V DC/20 A, B17

MS1020-0001-1124 | Power infeed, 48 V DC/20 A, B17

MS1020-0001-1124 | Power infeed, 48 V DC/20 A, B17

MS1020-0001-1124 | Power infeed, 48 V DC/20 A, B17

MS1020-0001-1124 | Power infeed, 48 V DC/20 A, B17

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1020-0001-1124 power infeed module provides 48 V DC and up to 20 A for the system.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS1020-0001-1124
Product categorysystem modules
Category/versionpower infeed
Input voltage/current, external48 V DC/20 A
Connection method infeed, externalB17 connector
Housing dataR1S1T2
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use